Check icon

Success

Your request has been successfully submitted.

Commercial Gas Detection

GasAlert Extreme

GasAlert Extreme

placeholder
Designed with durability and comfort in mind, this gas detector monitors for any single gas hazard within its wide range of available toxic gas models. Product Overview: With easy on/off operation, this single gas detector offers extended longevity with a two year field-replaceable battery and sensor. Calibration is a simple automatic procedure and is compatible with BW Technologies by Honeywell's MicroDock II automatic test and calibration system. A wide range of user options, multi-language display and datalogging functionality make the GasAlert Extreme an ideal solution for many applications. Additional GasAlert Extreme features: • Tamper-proof settings with passcode protection • Continuous LCD shows real-time gas concentration • Compact and lightweight design makes it comfortable to wear • Water-resistant • Simple automatic calibration procedure; compatible with BW MicroDock II automatic test and calibration station Features & Benefits: • Equipped with internal vibrating alarm for high noise areas • Secure and accurate history with datalogging option • Multi-language support in English, French, German, Spanish, and Portuguese Quick Specs: • Size:1.1 x 2.0 x 3.75 in./ 2.8 x 5.0 x 9.5 cm • Weight:2.9 oz./ 82 g • Alarms: visual, vibrating, audible (95dB)- Low, High, TWA and STEL • Tests: Sensor integrity, circuitry, battery and audible/visual alarms on activation, battery (continuous) • Pump: Compatible with the Sampler motorized pump • Typical battery life:1.5 year battery life (typical) with replaceable 3V battery
  • Sub-Category : Multi-Gas
  • Brand : BW
Image
SKU
Description
GAXT-A-DL
GAXT-A2-DL
GAXT-D-DL
GAXT-C-DL-B
GAXT-A2-DL-B
GAXT-D-DL-B
GAXT-E-DL-B
GAXT-H-2-DL
GAXT-A-DL-B
GAXT-C-DL
GAXT-E-DL
GAXT-H-DL
GAXT-G-DL-B
GAXT-H-DL-B
GAXT-H-2-DL-B
GAXT-G-DL
GAXT-M2-DL
GAXT-M-DL
GAXT-N-DL-B
GAXT-S-DL
GAXT-M2-DL-B
GAXT-N-DL
GAXT-P-DL
GAXT-M-DL-B
GAXT-P-DL-B
GAXT-S-DL-B
GAXT-Z-DL
GAXT-V-DL-B
GAXT-Z-DL-B
GAXT-X-DL-B-2
GAXT-V-DL
GAXT-X-DL-2
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy