Specialized First Aid
Portastream Replacement Water Additive
Portastream Replacement Water Additive
Mix with clean, potable water. One bottle (8oz.) suitable for 14-16 gallons. 30- Month shelf life (unopened) For use with the Fendall Porta Stream I, II, III.Features & Benefits:
- Mix with clean, potable water to create a preserved solution.
- Does not require costly plumbing.
- Provides a constant fluid flow rate and stream height for the entire 15-minute flushing period required by ANSI Z358.1 when used with Porta Stream II and III.
- Features : Mix with clean, potable water to create a preserved solution; Does not require costly plumbing; Provides a constant fluid flow rate and stream height for the entire 15-minute flushing period required by ANSI Z358.1 when used with Porta Stream II and III.
- For Use With : Fendall Porta Stream I, II and III
- Accessory Type : Water Additive
- Includes : Dust Cover
Name
Description
File size
Image
SKU
Description
32-001100-0000
Honeywell 8 Ounce Bottle Fendall Porta Stream® Replacement Water Additive
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now