Check icon

Success

Your request has been successfully submitted.

Specialized First Aid

Fendall Porta Stream I

Fendall Porta Stream I

Fendall Porta Stream I_6
Delivers 6 minutes of uninterrupted, hands-free flushing — without costly plumbing. Completely portable, the gravity-fed flow begins immediately when the nozzle pull strap is removed. The lightweight design’s gravity-fed flow begins immediately when the nozzle pull strap is removed. Fendall Porta Stream I is supplied with either 70 oz. (2.07L) of Sperian Concentrate which, when mixed with tap water, provides 6 gallons (22.7L) of solution, or 8 oz. of Sperian Water Additive, enough for 14 – 16 gallons of water. This portable unit may be mounted on a wall, mobile cart or mobile stand. Can be easily and affordably placed near most workplace hazards with single bracket mounting device or transported with optional universal cart or universal stand. Molded handle accepts hanging bracket for vertical or horizontal surface installation.Features & Benefits:
  • Sturdy, one-piece molded construction means low maintenance and no moving.
  • Large fill hole simplifies refilling and cleaning.
  • Easy-to-use design features simple, highly visible operating instructions on the unit itself.
  • Hands-Free : Yes
  • Portable : Yes
  • Freeze Protection : No
  • Features : Sturdy- one-piece molded construction means low maintenance and no moving; Large fill hole simplifies refilling and cleaning; Easy-to-use design features simple- highly visible operating instructions on the unit itself.
  • Flow Duration : 6 minute (time unit)
  • Mounting Style : Wall | Mobile Cart | Mobile Stand
  • Solution Eyewash : Versatile flushing fluid options include Sperian Saline concentrate, Sperian Water Additive, 1 gallon container of Sperian Saline solution
  • Maintenance Period : Replace Sperian Saline solution every 6 months; Replace Sperian water additive every 4 months
Image
SKU
Description
32-000101-0000
Fill Cap for Fendall Porta Stream I
32-000100-0000
Honeywell Fendall Porta Stream® I Portable Eye Wash Station with 70 ounce Saline Cartridge
32-000100-0040
Porta Stream I (No Solution)
32-000102-0000
Honeywell Fendall Porta Stream® I ll And lll Replacement Pull Strap
32-000130-0000
Honeywell Fendall Porta Stream® I Portable Eye Wash Station with Water Additive
32-000112-0000
Belly & Top Label for Fendall Porta Stream I ENG
32-000522-0000
DUST COVER FOR PORTA STREAM UNITS
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now