Specialized First Aid
Eyesaline Wall Stations
Eyesaline Wall Stations
Provide immediate flushing of the eye until the injured person can be helped to a primary emergency eyewash device. Highly visible and readily available for emergency flushing and decontamination.Features & Benefits:
- Durable, open-face design Wall Stations hold bottles firmly in place with easy access to bottles in an emergency to provide immediate flushing until the injured person can be helped to a primary emergency eyewash device.
- They offer high visibility in a hazard area and are readily available for emergency flushing and decontamination of the eyes, face and body.
- Each system is designed for easy “snap-out” access to Eyewash or Body flush bottles.
- Wall Stations mount easily with provided fasteners. Integral overhang protects bottles from dust and debris to minimize maintenance requirements.
- Durable plastic is easy to clean. All wall stations include Personal Eyewash or Body flush.
- Extended flow opening provides longer flow rate than conventional bottles.
- Hands-Free : No
- Features : Bottles contain a buffered- saline solution that is sterile and superior to tap water for emergency eye care; Blow-fill-seal bottles are tamper resistant- yet easily removed in an emergency; Ensured quality and lasting value with FDA-grade polyethylene bottles featuring lot numbers and expiration dates; Saline bottles proudly made in the USA; 36-month shelf life from date of manufacturing.
- Freeze Protection : No
- Mounting Style : Wall
- Portable : Yes
- Solution Eyewash : Sealed, sterile, bottles contain Eyesaline® — a buffered, saline solution superior to tap water for emergency eye care.
- Shelf Life : 36 megaohm
Name
Description
File size
Image
SKU
Description
32-000105-0000
Wall bracket for Fendall Porta Stream I, II, III
32-000435-0000-H5
Honeywell Fendall Bottle Mounting Device
32-000460-0000-H5
Honeywell 16 Ounce Single Bottle Eyesaline® Sterile Eye Wash Wall Station
32-000465-0000
Honeywell 16 Ounce Double Bottle Eyesaline® Sterile Eye Wash Wall Station
32-000490-0000
Honeywell 32 Ounce Double Bottle Eyesaline® Trilingual Wall Station
32-000462-0000-H5
Honeywell 32 Ounce Double Bottle Eyesaline® Sterile Eye Wash Wall Station
32-000461-0000
Honeywell 32 Ounce Single Bottle Eyesaline® Sterile Eye Wash Wall Station
32-000465-0052
32-000460-0052
32-000461-0052
32-000462-0052
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now