Specialized First Aid
Eyesaline Personal Travel Bag
Eyesaline Personal Travel Bag
This rugged, compact bag holds a total of 12 sterile personal eyewash bottles for emergency use. Highly portable and well-suited for immediate and continued flushing during transportation. For on-the-spot emergency eyewash needs. This stylish, compact bag holds a total of 12 sterile personal eyewash bottles, and is highly portable and well-suited for continued flushing during transportation.Features & Benefits:
- Sleek, durable bag securely holds 6 – 1 oz. Sperian Saline sterile eyewash bottles and 6 – 4 oz. Sperian Saline sterileeyewash bottles
- One-piece case construction with pockets to hold bottles and a separate insert for important documents or additional first aid necessities
- Adjustable strap allows bag to fit around the back of a car, truckor sport utility vehicle seat for easy transport and convenience
- Bag is made of vinyl material allowing it to remain clean and visible
- Perfect for utility trucks, police cars and other emergency response vehicles, construction sites, etc.
- Solution Type : Saline Solution
- Sterile : Yes
- Shelf Life : 36 megaohm | 3 Years
- Features : Sleek- durable bag securely holds 6 - 1 oz. sperian saline sterile eyewash bottles and 6 - 4 oz. sperian saline sterile eyewash bottles; One-piece case construction with pockets to hold bottles and a separate insert for important documents or additional first aid necessities; Adjustable strap allows bag to fit around the back of a car- trucker sport utility vehicle seat for easy transport and convenience; Bag is made of vinyl material allowing it to remain clean and visible; Perfect for utility trucks, police cars and other emergency response vehicles, construction sites, etc.
- Solution Eyewash : A buffered, saline solution superior to tap water for emergency eye care.
- Portable : Yes
- Material : Vinyl
- Construction : One-piece case construction with pockets to hold bottles, and a separate insert for important documents or additional first aid necessities
Name
Description
File size
Image
SKU
Description
32-000440-0000
Honeywell Eyesaline® Personal Travel Bag
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now