Check icon

Success

Your request has been successfully submitted.

Refills

Unitized Refills

Unitized Refills

Unitized Refills_2
IvyX Pre-Contact Towelettes. For use before contact with with poison ivy, poison oak. Dries quickly on the skin without a greasy residue. Washes off with soap and water. 5 per unit. Features & Benefits: ● IvyX Pre-Contact Towelettes. ● For use before contact with with poison ivy, poison oak. ● Dries quickly on the skin without a greasy residue. ● Washes off with soap and water. 5 per unit.
Image
SKU
Description
121054
CPR Microshield with 2 pair Gloves & Wipes, unitized
121051
CPR Microshield , Unitized, 1 per unit
121055
CPR Microshield with 1 pair Gloves & Wipes, unitized
020020
Knuckle Bandage, 8 per unit
020125
Triple Antibiotic Ointment, 1.0 gm Pouch, 10 per unit
020126
Single Antibiotic Ointment, 1.0 gm Pouch, 10 per unit
020010
Fingertip-5 per, Knuckle Bandage-4 per unit
020380
Wire Splint, 1 each per unit
020135
First Aid/Burn Cream with Aloe, 1.0 gm Pouch, 6 per unit
020300
Eye Dressing Pads with Adhesive Strips, 4 per unit
020555
Pain-A-Rest , Non-Aspirin, 13 pouches per unit
020225
AMMONIA INHALANTS 10 PER
020363
Butterfly Closure, 32 per unit
020430
Sterile Pads, 3'' x 3'', 4 per unit
020618
Rescue Blanket, 56'' x 84'', 1 per unit
020699
Eyewash Solution, Sterile, 1 oz., 1 per unit
020566
Butterfly Closure, 16 per unit
020915-H5
Honeywell 2" X 4" X-Large North® Adhesive Bandage (6 Per Box)
020855
Fingertip Bandage, 10 per unit
021000
Combo Pack Cloth - 10 Fingertip, 8 Knuckle Bandages & 16 1'' x 3'' per unit
020974
Adhesive Bandage, Cloth, Extra Large, 5 per unit
020956
Eyewash Solution, Sterile, 1 oz. with 2 Eye Pads & 4 Adhesive Strips, per unit
021161
Hydrocortisone 1.0%, 1/32 oz. Pouch, 10 per unit
021205X
IvyX Pre-Contact Towelettes, 5 per unit
021047
Alcohol Prep Pads, 10 per unit
021201X
Honeywell North® PVP Iodine Wipes (10 Per Box)
021010
Adhesive Bandage, 3/4'' x 3'', 16 per unit
021155
Cool Jel , 1/8 oz. Pouch, 6 per unit
028001
Adhesive Bandage, Cloth,1'' X3'',16 per unit
35P10BBK
Body Fluid Clean Up Kit w/CPR
35P10BFK
Body Fluid Clean Up Kit - 10 Unit Plastic
69134SS
NOX-A-STING 100/BOX
35134SS
Honeywell 10 Swap Box North® NOX-A-STING Sting Relief Swabs
020350-X1
TOURNIQUET
35143TC
Bandage Compress, 3'', 2 per unit
35144TC
Bandage Compress, 4'', 1 per unit
020645
Gauze Compress, 1 Square Yd., 1 per unit
020305
Gauze Bandage, 4'' X 6 Yd, 1 per unit
028004
Compress, 8'' x 10'', 1 per unit
020667
Cold Pak, Instant, 1 per unit
020370
Triangular Bandage, Sterile with 2 safety pins per unit
020374
Triangular Bandage, Non-Sterile, Unbleached, 1 per unit
020510
Gauze Compress, 24'' x 72'', 1 per unit
020625
Gauze Bandage, 1'' X 6 Yd, 4 per unit
020640
Gauze Compress, 18'' x 36'', 2 per unit
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now