Check icon

Success

Your request has been successfully submitted.

Refills

Refills

Refills

Refills_2
Self-Adherent Wrap. Features & Benefits: ● Self-Adherent Wrap, 1" x 5 Yd., 5 per
Name
Description
File size
Image
SKU
Description
052220
FLEXICON 2''X 4.1 YD NS 12BAG
010819
Heavy Woven Patch, 2'' x 3'', 25 per box
021202ST
Honeywell 10 Pack Dispense Box North® Sting Relief Wipes
021206X
IvyX Cleanser Towelettes, 5 per unit
031570K
North® by Honeywell 4" Black Forceps are made of plastic for long durability. Forceps has pointed blade ends and corrugate handle for comfort grip.
021645MD
Honeywell 1" X 2 1/2" North® Foil Pack Antiseptic Wipes (10 per box)
032001
POR. CLOTH TAPE 1X10YD 12/BX
032205
Hydrogen peroxide Spray, 2 oz.
049085
Muscle Jel, External Analgesic, 96 per box
115076
Q-Tip Double End, 170 per box
150910
Honeywell 5" X 8" North® BZK CHL Antiseptic Wound Wipes (20 Per Box)
1535120
Honeywell 1 Ounce New-Skin® Liquid Bandage (1 Per Box)
2342326
Vaseline , 3 3/4 oz.
235316
Petrolatum - White 13 oz.
235015
BLISTEX FOIL PACKETS 15/BAG
2354303
Vaseline , 3 1/4 oz.
280540
Honeywell 3 Ounce North® Aerosol Blood Clotter Spray
281005
Ammonia Inhalant Ampules, 100 per box
280746
Insta-Glucose, 31 gm
320001
North® by Honeywell First Aid Splinter Out is individually wrapped and sterile that kills bacteria or other living microorganisms. It is ready for use and sold as 10 per box.
40705TM
Tongue Blades Sr., 6'' x 3/4'', 500 per box
431121
Sam Splint, 4 1/2'' X 36''
67TICK
Honeywell North® Clear 2 Person Tick Removal Kit
710924
HOT PACK 5'' X 9''
83134SS
NOX A STING SWAB 10
28063068
Honeywell 25 g Tube North® Calcium Gluconate Gel (1 Tube Per Box)
061910
BloodStopper, 3.5'' x 5.5'' x 9'' x 5.5''
3253874
North® by Honeywell First Aid 7 1/4" Paramedic Utility Shears with an angled blade will easily cut through clothing and belts. Shearss are lightweight, compact and a perfect addition to any first aid kit.
324410P
North® by Honeywell First Aid 4 1/2" Splinter Forceps are basic metal forceps good for splinter removal. It is sold as 12 per case.
80264RB
Emergency Blanket Silver
065590
ABD Pad, 5'' x 9''
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now