Check icon

Success

Your request has been successfully submitted.

Refills

Poison Plant Treatment Towelettes

Poison Plant Treatment Towelettes

Poison Plant Treatment Towelettes_2
IvyX Pre-Contact Towelettes. 50 per dispenser. 8" x 6" towelette for full and even coverage. Apply before contact to poison plants. Dries quickly on the skin. Almost unnoticeable on skin. Washes off with soap and water, not greasy or sticky. Packaged in an easy to carry, leak-proof foil pouch. Features & Benefits: ● IvyX Pre-Contact Towelettes. 50 per dispenser. ● 8" x 6" towelette for full and even coverage. ● Apply before contact to poison plants. ● Dries quickly on the skin. ● Almost unnoticeable on skin. ● Washes off with soap and water, not greasy or sticky. ● Packaged in an easy to carry, leak-proof foil pouch. ● IvyX is a trademark of ISIS Investment Inc.
Image
SKU
Description
122011X
IvyX Pre-contact Towelettes, 300 per case
122010X
Honeywell 50 Pack Dispense Box IvyX™ Poison Plant Barrier Towelettes
122015X
Honeywell 50 Pack Dispense Box IvyX™ Poison Plant Treatment Towelletes
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now