First Aid Kits
Welders First Aid Kit, Metal
Welders First Aid Kit, Metal
Welders First Aid Kit, Metal Sturdy and waterproof kits designed to withstand the tough construction environment. Each kit is equipped with a mounting bracket so the kit can be readily available for worksite emergencies. Unitized cartons are color coded for easy identification of first aid treatments.Features & Benefits:
- Welders First Aid Kit, Metal Sturdy and waterproof kits designed to withstand the tough construction environment.
- Each kit is equipped with a mounting bracket so the kit can be readily available for worksite emergencies.
- Unitized cartons are color coded for easy identification of first aid treatments.
- Bulk first aid kits offer the same quality components at an economical price.
- All construction kits are latex free and meet the requirements of OSHA 1926.50.
- Container Material : Steel
- Incident Type : Industrial
Name
Description
File size
Image
SKU
Description
019736-0023L
Welders First Aid Kit, 24 Unit, Steel
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now