First Aid Kits
Truckers First Aid Kit
Truckers First Aid Kit
Truckers First Aid Kit Essential for any truck, this kit contains supplies to treat most common injuries truckers encounter on the road. The Kit is latex free and ANSI Z308.1-2003 compliant.Features & Benefits:
- Truckers First Aid Kit Essential for any truck, this kit contains supplies to treat most common injuries truckers encounter on the road.
- The Kit is latex free and ANSI Z308.1-2003 compliant.
- Kit Contents: (6) 020135 - First aid/burn cream with aloe (10) 021201 - PVP iodine wipes (32) 020795 - Adhesive bandage, 1" x 3", plastic (4) 020766 - Compress bandage, 2" offset 020768 - Compress bandage, 4" offset 020374 - Triangular bandage, non-sterile (2)159903 - Exam gloves, synthetic 020380 - Wire splint 020350 - Tourniquet Poison control directory.
- Container Material : Steel
- Incident Type : General Purpose
Name
Description
File size
Image
SKU
Description
019737-0024L
Truckers First Aid Kit, 10 Unit, Steel
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now