First Aid Kits
Specialty First Aid Kits
Specialty First Aid Kits
019750-0034L Laboratory First Aid Kit Designed for use in classrooms, research or clinical laboratories, this kit contains all of the components necessary to treat common issues found in a laboratory environment. The fill is unitized for easy access of treatments and ease of inspection. Kit is latex free and ANSI Z308.1-2003 compliant.Features & Benefits:
- 019750-0034L Laboratory First Aid Kit Designed for use in classrooms, research or clinical laboratories, this kit contains all of the components necessary to treat common issues found in a laboratory environment.
- The fill is unitized for easy access of treatments and ease of inspection.
- Kit is latex free and ANSI Z308.1-2003 compliant.
- Kit Contents Refill Item # / Description / Pieces Per 021020 / Burn Jel, 1/8 oz. pouch / 6 021645M / Antiseptic wipes, BZK / 10 021031 / Water Jel burn dressing, 4" x 4" / 1 020915 / Adhesive bandage, XL, plastic / 6 020795 / Adhesive bandage, 1" x 3", plastic / 16 020430 / Gauze pads, 3" x 3", sterile / 4 020768 / Compress, 4" offset / 1 020374 / Triangular bandage, non-sterile / 1 020956 / Eyewash with (4) eye pads and strips / 1 020667 / Instant Cold Pack / 1 020445 / Adhesive tape, 1/2" x 2-1/2 yd. / 2 020550 / Forceps and scissors / 1 159910 / Nitrile gloves, medical grade / 2 - / Poison control directory / 1
- Incident Type : Laboratory
- Container Material : Plastic
Name
Description
File size
Image
SKU
Description
019750-0034L
Laboratory First Aid Kit, 25 person, Plastic
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now