Check icon

Success

Your request has been successfully submitted.

First Aid Kits

Construction Unitized First Aid Kit

Construction Unitized First Aid Kit

Construction Unitized First Aid Kit_3
Construction Unitized First Aid Kit Sturdy and waterproof kits designed to withstand the tough construction environment. Each kit is equipped with a mounting bracket so the kit can be readily available for worksite emergencies. Unitized cartons are color coded for easy identification of first aid treatments.Features & Benefits:
  • Construction Unitized First Aid Kit Sturdy and waterproof kits designed to withstand the tough construction environment.
  • Each kit is equipped with a mounting bracket so the kit can be readily available for worksite emergencies.
  • Unitized cartons are color coded for easy identification of first aid treatments.
  • Bulk first aid kits offer the same quality components at an economical price.
  • All construction kits are latex free and meet the requirements of OSHA 1926.50.
  • To view kit contents, please see the chart on the right.
  • Container Material : Steel
  • Incident Type : Industrial
Image
SKU
Description
019729-0016L
Construction Kit, Unitized, 10 Unit, Steel
019731-0018L
Construction Kit, Unitized, 24 Unit, Steel
019730-0017L
Construction Kit, Unitized, 16 Unit, Steel
019732-0019L
Construction Kit, Unitized, 36 Unit, Steel
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now