Self-Retracting Lifelines & Personal Fall Limiters
Miller MightEvac Self-Retracting Lifeline
Miller MightEvac Self-Retracting Lifeline
WITH EMERGENCY RETRIEVAL HOISTThe Miller MightEvac combines the performance and reliability of the best-selling MightyLite Self-Retracting Lifeline Series with a quick-activating retrieval mechanism for emergency evacuation.Lightweight20% lighter than competitive models provides significant long-term savings and lowers cost of ownership.ReliableIts durable design was built with corrosion-resistant stainless steel and aluminum components to provide a longer lifecycle.Complete Confined Space Kits available.Features & Benefits:
- No annual factory recertification required* – Significant long-term savings/lower cost of ownership (*Does not apply to Canada due to CSA Z259.2.2-98 requirements. Must be inspected by a Miller authorized service center if involved in a fall or if fails user visual or function inspection)
- Promotes quick and easy rescue with a 4:1 mechanical advantage (average speed of 25-ft. [7.6 m] per minute)
- 310 lb. (1.4kN) weight capacity
- For emergency evacuation only
- Convenient, heavy-duty carrying handle
- Available in galvanized or stainless steel wire rope and Kevlar rope in lengths of 50-ft. (15 m), 100-ft. (30 m) and 130-ft. (40 m), or Kevlar rope models in lengths of 40-ft. (12.2 m) SKU MR40K/40FT, and 80-ft. (24.4 m) SKU MR80K/80FT
- Housing Material : Aluminum Alloy | Stainless Steel
- Lifeline Material : Galvanized Steel | Stainless Steel
Name
Description
File size
1.17 MB
225.74 KB
Image
SKU
Description
MR100GC-Z7/100FT
Miller MightEvac Confined Space System includes MightEvac w/ 100-ft. of 3/16-in. galvanized wire rope and 7-ft. (2 m) tripod with mounting bracket. Includes connectors with 3,600-lb. rated gates.
MR100GB-Z7/100FT
The Miller® MightEvac combines the superior performance and reliability of the best-selling MightyLite Self-Retracting Lifeline Series with a quick-activating retrieval mechanism for emergency evacuation.
MR130GC-Z7/130FT
Miller MightEvac Confined Space System includes MightEvac w/ 130-ft. of 3/16-in. galvanized wire rope and 7-ft. (2 m) tripod with mounting bracket. Includes connectors with 3,600-lb. rated gates.
MR100GCM-Z7/100FT
Miller MightEvac Confined Space System includes MightEvac w/ 100-ft. of 3/16-in. galvanized wire rope and ManHandler Hoist w/ 65-ft. of 3/16-in. galvanized wire rope and 7-ft. (2 m) tripod with mounting bracket.
MR100GX-Z7/100FT
Miller MightEvac Confined Space System includes MightEvac w/ 100-ft. of 3/16-in. galvanized wire rope and 9-ft. (2.7 m) tripod with mounting bracket. Includes connectors with 3,600-lb. rated gates.
MR50GX-Z7/50FT
Miller MightEvac Confined Space System includes MightEvac w/ 50-ft. of 3/16-in. galvanized wire rope and 9-ft. (2.7 m) tripod with mounting bracket. Includes connectors with 3,600-lb. rated gates.
MR130GB-Z7/130FT
MightEvac (MR130G) with 130-ft. (40m) galvanized wire rope (3/16'') with mounting bracket & pulley. Includes connectors with 3,600-lb. rated gates.
MR100SB-Z7/100FT
MightEvac (MR100S) with 100-ft. stainless steel cable (3/16'') with mounting bracket & pulley. Includes connectors with 3,600-lb. rated gates.
MR130GX-Z7/130FT
MR130SB-Z7/130FT
MightEvac (MR130S) with 130-ft. stainless steel cable (3/16'') with mounting bracket & pulley. Includes connectors with 3,600-lb. rated gates.
MR50G-Z7/50FT
MightEvac Self-Retracting Lifeline with 50-ft. of galvanized wire rope (3/16''). Includes connectors with 3,600-lb. rated gates.
MR50S/50FT
MightEvac 50ft emergency retrieval hoist with stainless steel cable.
MR50GC-Z7/50FT
MightEvac 50ft emergency retrieval hoist w/galvanized cable and 7ft tripod/mounting bracket.
MR50SB-Z7/50FT
MightEvac 50ft emergency retrieval hoist w/stainless steel cable w/mounting bracket & pulley.
MR50GCM-Z7/50FT
MightEvac 50ft emergency retrieval hoist w/galvanized cable / ManHandler hoist w/ 65ft galvanized cable / 7ft tripod / mounting bracket
MR40KB-Z7/40FT
MightEvac (MR40K) with 40-ft. Kevlar rope with mounting bracket (9054EV) & pulley. Includes connectors with 3,600-lb. rated gates.
MR50GB-Z7/50FT
The Miller® MightEvac combines the superior performance and reliability of the best-selling MightyLite Self-Retracting Lifeline Series with a quick-activating retrieval mechanism for emergency evacuation.
MR50S-Z7/50FT
MightEvac Self-Retracting Lifeline with 50-ft. of stainless steel wire rope (3/16''). Includes connectors with 3,600-lb. rated gates.
MR50GXM-Z7/50FT
Miller MightEvac Confined Space System includes MightEvac w/ 50-ft. of 3/16-in. galvanized wire rope and ManHandler Hoist w/ 65-ft. of 3/16-in. galvanized wire rope and 9-ft. (2.7 m) tripod with mounting bracket.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download now