Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Miller Falcon™ Self-Retracting Lifeline

Miller Falcon™ Self-Retracting Lifeline

Miller Falcon™ Self-Retracting Lifeline_1
FOR EXTREME DURABILITYNearly indestructible, Miller Falcon™ Self-Retracting Lifeline is built with a high impact-resistant nylon housing that withstands the harsh rigors of the toughest applications. Its smooth, round edges increase durability.DurableCorrosion-resistant stainless steel and aluminum internal components extend service life and reduce replacement costs.LightweightLightest composite unit on the market – Easy to handle and transport to and from job sites.Features & Benefits:
  • Unique side payout design reduces wear on the entry guide bushing and cable for smooth operation with less drag
  • Smooth, quiet operation – Engineered spring retraction tension designed not to pull or drag on a worker to improve productivity and reduce fatigue
  • Built-in, ergonomically-designed molded handle on the 50-ft. (15 m) and 65-ft. (20 m) cable units provide support and leverage when attaching to anchorage connector
  • Dual swivels (unit top and snap hook) included on all cable models to minimize lifeline from twisting during use
  • New and improved load indicators identify when the unit needs to be removed from service*
  • *Cable models – on snap hook, Web models – flag on webbing
  • Units are repairable and require no annual factory recertification* – Lowers cost of ownership and increases productivity
  • *Except in Canada where the Canadian Standards Association requires annual factory recertification
  • Cable models rated to 310-lbs. (140.6 kg) capacity or 400-lbs. (181.4 kg) when using a SofStop shock absorber (928LS/18INBK)
  • Web models rated for up to 400 lbs. (181.4 kg) worker
  • Unit Connector : Carabiner
  • Lifeline Connector : Locking Snap Hook
  • Lifeline Material : Galvanized Steel | Stainless Steel
Image
SKU
Description
MP16P-Z7/16FT
Miller Falcon™ web lifelines with high impact-resistant nylon housing withstands the harsh rigors of the toughest applications. Pound for pound the strongest, most durable line of self-retracting lifelines on the market.
MP20P-Z7/20-USS
20' (6.1m) web lifeline (1'') with stainless steel swivel, steel twist-lock carabiner and steel locking snap hook. Includes connectors with 3,600-lb. rated gates. Includes USS tags.
MP30G-Z7/30FT-USS
30-ft. galvanized wire rope (3/16'') with tagline and carabiner with USS tags. Includes connectors with 3,600-lb. rated gates
MP50G-Z7/50FT
Miller Falcon™, with cable lifeline and high-resistant nylon housing, withstands the harsh rigors of the toughest applications. Pound for pound the strongest, most durable line of self-retracting lifelines on the market.
MP30SS-Z7/30FT
30' stainless steel wire rope (3/16'') with tagline and carabiner. Includes connectors with 3,600-lb. rated gates.
MP50SS-Z7/50FT
Miller Falcon™, with cable lifeline and high-resistant nylon housing, withstands the harsh rigors of the toughest applications. Pound for pound the strongest, most durable line of self-retracting lifelines on the market.
MP16P-1-Z7/16FT
16' (4.9m) web lifeline (1'') with stainless steel swivel, aluminum carabiner and aluminum snap hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
MP20SS-S/20FT
20' stainless steel wire rope (3/16'') stainless steel snap hook with tagline and carabiner
MP20G-Z7/20FT
Miller Falcon™, with cable lifeline and high-resistant nylon housing, withstands the harsh rigors of the toughest applications. Pound for pound the strongest, most durable line of self-retracting lifelines on the market.
MP30G-Z7/30FT
Miller Falcon™, with cable lifeline and high-resistant nylon housing, withstands the harsh rigors of the toughest applications. Pound for pound the strongest, most durable line of self-retracting lifelines on the market.
MP20P-1-Z7/20FT
20' (6.1m) web lifeline (1'') with stainless steel swivel, aluminum carabiner and aluminum snap hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
MP20P-Z7/20FT
Miller Falcon™ web lifelines with high impact-resistant nylon housing withstands the harsh rigors of the toughest applications. Pound for pound the strongest, most durable line of self-retracting lifelines on the market.
MP20SS-Z7/20FT
Miller Falcon™, with cable lifeline and high-resistant nylon housing, withstands the harsh rigors of the toughest applications. Pound for pound the strongest, most durable line of self-retracting lifelines on the market.
MP20SS/20FT-USS
20' stainless steel wire rope (3/16'') with tagline and carabiner with USS tags
MP65SS-Z7/65FT
Miller Falcon™, with cable lifeline and high-resistant nylon housing, withstands the harsh rigors of the toughest applications. Pound for pound the strongest, most durable line of self-retracting lifelines on the market.
MP65G-Z7/65FT
65-ft. galvanized wire rope (3/16'') with tagline and carabiner. Includes connectors with 3,600-lb. rated gates.
170025/20FT
MP20G-Z7/16.4FT
170021/30FT
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now