Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Miller® Falcon™ Edge Self-Retracting Lifelines

Miller® Falcon™ Edge Self-Retracting Lifelines

Miller® Falcon™ Edge Self-Retracting Lifelines_1
In work environments of every variety, edges at height are much more common than people are aware of. Simply look around any construction site and note the many different edges that exist such as edges of a floor, roof or formwork. Designed for performance in edge applications, Falcon Edge SRLs offer versatility, reliability, and maximum safety.The versatility you needPerfectly suits your personal profile, with the capacity to support user weights up to 420-lbs. in all connections at foot level and above, except in Canada where the maximum weight capacity is 375-lbs. (170 kg) when tested to CSA Z259.2.2-17.The safety you depend onDesigned for sharp edge applications with an edge radius of ≥ 0.005 in (0.13 mm) providing protection in applications that require anchoring at foot level.Features & Benefits:
  • Designed for sharp edge applications with an edge radius of ≥ 0.005 in (0.13 mm)
  • Provides protection in applications that require anchoring at foot level
  • Meets the most stringent safety standards, including ANSI Z359.14 Class B & LE
  • Provides protection for all working at height situations – horizontal, vertical, mounted overhead, anchored at foot level and work near edges
  • Available in 20, 30, and 50-ft. working lengths to cover a wide range of applications
  • Models available for welding applications include a shock absorber cover that is flame retardant and resistant to weld splatter
  • Durable design with corrosion resistant internal components extend service life and lowers cost of ownership
  • Up to 30% lighter than competitive models for easier installation and transportation to reduce worker fatigue and increase productivity
  • Thicker galvanized cable (7/32”) increases durability to lower cost of ownership
  • Equipped with RFID for efficient asset and inspection tracking
  • Repairable with quick turnaround time, lowers cost of ownership and increases productivity
  • Edge Rated : Yes
  • Lifeline Connector : Steel Locking | Swivel Snap Hook
  • Lifeline Material : Galvanized Steel
  • Unit Connector : Carabiner
Name
Description
File size
Image
SKU
Description
MP20G-LEK
20-ft., 7/32 galvanized steel cable lifeline with integral shock absorber with flame retardant cover for welding applications. Includes steel locking swivel snap hook, tagline and carabiner.
MP20G-LE
The Miller Falcon™ Edge MP20G-LE Self-Retracting Lifeline is designed to protect a worker in applications where the lifeline could come in contact with an edge, in the event of a fall, or where foot level tie-off is needed.
MP30G-LEK
30-ft., 7/32 galvanized steel cable lifeline with integral shock absorber with flame retardant cover for welding applications. Includes steel locking swivel snap hook, tagline and carabiner.
MP30G-LE
The Miller Falcon™ Edge Self-Retracting Lifeline is designed to protect a worker in applications where the lifeline could come in contact with an edge, in the event of a fall, or where foot level tie-off is needed.
MP50G-LEK
50-ft., 7/32 galvanized steel cable lifeline with integral shock absorber with flame retardant cover for welding applications. Includes steel locking swivel snap hook, tagline and carabiner.
MP50G-LE
50-ft., 7/32 galvanized steel cable lifeline with integral shock absorber & steel locking swivel snap hook. Includes tagline and carabiner.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now