Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Miller TurboLite™ Personal Fall Limiters

Miller TurboLite™ Personal Fall Limiters

Miller TurboLite™ Personal Fall Limiters_1
REDUCES FALL CLEARANCE REQUIREMENTSThe cost-effective and competitive pricing of the Miller TurboLite™ Personal Fall Limiters (PFL) make shock-absorbing lanyards obsolete on the job site. Workers no longer need to “switch-out” equipment to maintain a safe fall distanceEffective SolutionThe unique 6-foot (1.8 m) and 9-foot (2.74 m) TurboLite PFLs require less fall clearance than traditional shock-absorbing lanyards, instantly arresting a free fall within inches.CustomizableWith more than 75 different options, there is a Miller TurboLite perfect for the job at hand.Features & Benefits:
  • Reduces fall clearance requirements
  • Available in 6-ft and 9-ft lengths to meet the needs of a wide variety of applications
  • Unit and lanyard end connector combinations available for both 9-foot and 6-foot TurboLite PFLs
  • Lightweight aluminum connectors reduce weight while maintaining the strength needed to support workers
  • High-impact resistant nylon housing and abrasion-resistant webbing provide long service life
  • Attaches directly to the back D-ring of a harness for increased mobility
  • Integral swivel prevents lifeline from twisting
  • Rated for up to a 400 lb. (181.4 kg) worker
  • Twin models available for 100% tie-off
  • Meets requirements of OSHA, ANSI Z359.14 Class A & B and CSA Z259.2.2.
Miller 6-foot TurboLite PFL
  • Ideal replacement for a 6-ft. shock-absorbing lanyard
  • Ultra compact and lightweight
Miller 9-foot TurboLite PFL
  • Provides 9-ft. of working length, an ideal solution for scaffolding and order picker applications
  • Lifeline Connector : Locking Snap Hook | Locking Rebar Hook
  • Unit Connector : Carabiner | Snap Hook
  • Edge Rated : Yes
  • Lifeline Material : Polyester | Vectran
  • Housing Material : Nylon
Image
SKU
Description
140049/9FT
MFL-16-Z7 W/ALUM REBR TOP CONN
140073/8FT-CE
EUROPE MFL ORDER PICKER 17D-1
MFL-1/2M-AUS
TurboLite
MFL-12-Z7/6FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-10-Z7/6FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-14-Z7/6FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-16-Z7/9FT
TurboLite with No Unit Connector and Aluminum Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
MFL-1-Z7/6FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-1-Z7/9FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-12-Z7/6-SS
TURBOLITE W/17D-2 CARABINER CB
MFL-3-Z7/6FT
TurboLite with No Unit Connector and Steel Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
MFL-1-Z7/6FTGN-USS
Unit Connector - Steel Twist-Lock Carabiner and Lanyard End Connector - locking snap hook with USS tags
MFL-6-Z7/6FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-1/6FTBL-USS
TurboLite with Steel Twist Lock-Carabiner unit connector and Steel Locking Snap Hook on lanyard end; includes USS tags
MFL-11-Z7/6FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-11-Z7/9FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-7/6FT
TurboLite with D-ring Swivel Hook unit connector and Steel Locking Snap Hook on lanyard end
MFL-12-Z7/9FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-12-Z7/9-SS
TURBOLITE W/ANSI ALUM HRDW CB
MFL-15-Z7/6FT
TurboLite Personal Fall Limiter with aluminum locking snap hook with 3,600-lb. rated gate unit connector and aluminum locking rebar hook with 3,600-lb. rated gate on lanyard end
MFL-14-Z7/9FT
TurboLite with Aluminum Locking Snap Hook and Aluminum Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
MFL-9-Z7/9FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-2-Z7/6FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-9-Z7/6FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-4-Z7/6FT
TurboLite with No Unit Connector and Steel Locking Rebar Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
MFL-16-Z7/6FT
TurboLite with No unit connector and Aluminum Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
MFL-15-Z7/9FT
TurboLite with Aluminum Locking Snap Hook and Aluminum Locking Rebar Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
MFL-8/6FT
TurboLite with D-ring Swivel Hook unit connector and Steel Locking Rebar Hook on lanyard end
MFL-17-Z7/6FT
The unique Miller TurboLite™ Personal Fall Limiter (PFL) provides the same working capacity as a traditional shockabsorbing lanyard while instantly arresting a free fall within inches.
MFL-5-Z7/9FT
TurboLite with No Unit Connector and Steel Swivel Locking Snap Hook. Includes connectors with 3,600-lb. rated gates.
MFL-17-Z7/9FT
TurboLite with Aluminum Locking Snap Hook and Aluminum Locking Rebar Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
MFLC-1/
Aluminum Carabiner
MFL-3-Z7/9FT
TurboLite with No Unit Connector and Steel Locking Snap Hook. Includes connectors with 3,600-lb. rated gates.
MFL-5-Z7/6FT
TurboLite with No Unit Connector and Steel Locking Swivel Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
MFLB-PARTS/
Twin Turbo D-Ring Connector Parts Kit includes Slide Lock Bolt (1), PFL Spacers (2), and PFL Retainer Pins (2)
MFLC-12-Z7/9-SS
G2 TWINTURBO KIT CB
MFLB-CLIP/1
Latch clip for Twin Turbo D-Ring Connector
MFLB/
Twin Turbo D-Ring Connector
MFLC-12-Z7/6-SS
G2 TWINTURBO W/2MFL-12-Z7/6 CB
MFLB-12/6FTGN-USS
Twin Turbo D-ring Connector (MFLB) with two (2) 6-ft. TurboLite PFLs with Aluminum Locking Rebar Hooks; includes USS tags
MFLB-3/6FTBL-USS
Twin Turbo D-ring Connector (MFLB) with two (2) 6-ft. TurboLite PFLs with Steel Locking Snap Hooks; includes USS tags
MFLC-3-Z/6GN-USS
G2 TWIN TURBO GREEN USS TAGS
MFLC-3-Z/6BL-USS
G2 TWIN TURBO BLUE USS TAGS
MFLC-6/6FT
Twin Turbo G2 Connector (MFLC) with two (2) 6-ft. TurboLite PFLs with Steel Swivel Locking Rebar Hooks
MFLC-12-Z7/6FT-USS
170026/7FT
170027/8FT
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now