Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Miller Scorpion™ Personal Fall Limiters

Miller Scorpion™ Personal Fall Limiters

Miller Scorpion™ Personal Fall Limiters_1
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter offers greater mobility, safety, and versatility when compared to shock-absorbing lanyards.Improved Mobility & SafetyRequires less fall clearance and prevents tripping hazards. Visual load indicator indicates when the unit must be removed from service.VersatilityAttach it directly to the harness D-ring for use as a personal fall limiter, or use it as a traditional retractable lifeline.Features & Benefits:
  • Small, lightweight design 2.9 lbs.(1.3 kg)
  • Quick-activating, high-strength stainless steel braking system – arrests free falls
  • 9-ft.(2.7 m)of working capacity
  • Variety of integral anchorage connectors available
  • 400 lbs.(181.4 kg)capacity models available upon request
  • No annual factory recertification required
  • Visual load indicator – indicates the unit must be removed from service
Scorpion™ Unit Connector Options
  • Without connector
  • Steel twist-lock carabiner
  • Stainless steel swivel shackle
  • Carabiner and swivel shackle
  • D-ring swivel hook
  • Rebar hook and swivel shackle
  • Locking snap hook and swivel shackle
  • Captive eye carabiner
Scorpion™ Lanyard End Connector Options
  • Locking snap hook
  • Locking rebar hook
  • Locking rebar swivel hook
  • Locking swivel snap hook
  • Web loop for carabiner
  • Lifeline Material : Polyester | Vectran
  • Housing Material : Thermoplastic Cover/Aluminum Extrusion
  • Unit Connector : Snap Hook | Swivel Shackle
  • Lifeline Connector : Locking Swivel Rebar Hook | Locking Snap Hook
Name
Description
File size
Image
SKU
Description
PFL-11-Z7/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL-12-Z7/9FT
Scorpion with Steel Twist-Lock Carabiner and Swivel Shackle and Steel Locking Rebar Swivel Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
PFL-15-Z7/9FT
Scorpion with No Unit Connector and Steel Locking Swivel Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
PFL-16/6FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
080006-Z7/8FT
PFL-15 SCORPION W/CAB MOUNT BK
130013/8FT
PFL400#-2-Z7W/SWV CLEVIS-CROWN
130015/8FT
PFL-1-Z7 W/SWIVEL CLEVIS-CROWN
PFL-10/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL-16-Z7/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL-18-Z7/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL-17/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL-2/9FT-USS
SCORPION W/17D-1 USS
PFL-4-Z7/9FT/BLUSS
SCORP W/SS SWVL &17D-1 USS TAG
PFL-13/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL-4/9FT/BL-USS
Carabiner and swivel shackle; locking snap hook with USS tags and blue front and back labels
PFL-1-Z7/9FT
Scorpion with No Unit Connector and Steel Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
PFL-5/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL400-11-Z7/9FT
SCORPION W/6645 & SWIVEL ANSI
PFL-21-Z7/9FT
Scorpion with Aluminum Locking Snap Hook and Swivel Shackle and Aluminum Locking Rebar Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
PFL400-2-Z7/9FT
SCORPION W/17D-1 ANCHORAGE
PFL-8/9FT
Scorpion with Captive Eye Carabiner Unit Connector and Steel Locking Snap Hook on lanyard end
PFL400-4-Z7/9FT
SCORP W/SS SWIVEL & 17D-1 ANSI
PFL-6-Z7/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL-14-Z7/9FT
Scorpion with Steel Locking Snap Hook and Swivel Shackle and Steel Locking Swivel Snap Hook lanyard end. Includes connectors with 3,600-lb. rated gates.
PFL400-3-Z7/9FT
Scorpion with Stainless Steel Swivel Shackle Unit Connector and Steel Locking Snap Hook with 3,600-lb. rated gate on lanyard end. Rated for a 400-lb. User
PFL400-6-Z7/9FT
SCORP W/REBAR & SWIVEL ANSI Z7
PFL400-10/9FT
SCORPION W/4064 D-RING SNAP
PFL400-16/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL400CMK/
PFL-15 & FL11CM CAB MNT BRKT
PFL400-15/9FT
SCORPION W/NO TOP ANCHORAGE
PFL-20-Z7/9FT
Scorpion with Aluminum Locking Snap Hook and Swivel Shackle and Aluminum Locking Snap Hook gate on lanyard end. Includes connectors with 3,600-lb. rated gates.
PFL-19-Z7/9FT
Scorpion with Aluminum Locking Rebar Hook and Swivel Shackle and Aluminum Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
PFL400-8/9FT
SCORPION W/17D-4 W/PIN
PFL-2-Z7/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL-4-Z7/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL-3-Z7/9FT
Scorpion with Stainless Steel Swivel Shackle and Steel Locking Snap Hook on lanyard end. Includes connectors with 3,600-lb. rated gates.
PFL400-12/9FT
SCORPION W/SS SWIVEL & 17D-1
PFL-7-Z7/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL-9-Z7/9FT
The lightweight, compact design of the 9 ft. (2.7 m) Miller Scorpion™ Personal Fall Limiter provides workers an affordable alternative to shock-absorbing lanyards.
PFL400-7-Z7/9FT
SCORPION W/SS SWIVEL ANSI SNAP
PFL-4-Z7/9FT/GNUSS
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now