Check icon

Success

Your request has been successfully submitted.

Self-Retracting Lifelines & Personal Fall Limiters

Miller Black Rhino™ Self-Retracting Lifelines

Miller Black Rhino™ Self-Retracting Lifelines

Miller Black Rhino™ Self-Retracting Lifelines_4
The Black Rhino™ Self-Retracting Lifelines(SRL)are ideal for concrete construction, welding, steel erection, food processing and warehouse applications.DurabilityDesigned with stainless steel wire rope to endure the daily rigors of harsh environments.Built to LastExtended service life – corrosion-resistant stainless steel and aluminum components.Features & Benefits:
  • Quick-activating, high-strength stainless steel braking system – arrests free falls, providing a quick, safe rescue
  • Integral load indicator – indicates when the unit must be removed from service and returned for repair
  • Integral internal shock absorber – consistently reduces fall forces
  • Variety of integral anchorage connectors available
  • No annual factory recertification required
  • Rated to 310-lbs. (140.6 kg) capacity
  • Unit Connector : Swivel | Twist-Lock Carabiner | Locking Rebar Hook
  • Lifeline Material : Stainless Steel
  • Housing Material : Aluminum
  • Lifeline Connector : Locking Swivel Snap Hook
Image
SKU
Description
CFL-3-Z7/9FT
Black Rhino with Stainless Steel Swivel and Steel Locking Swivel Snap Hook with load indicator. Includes connectors with 3,600-lb. rated gates.
CFL-4-Z7/9FT
The Miller Black Rhino™ SRLs are designed with stainless steel wire rope to endure the daily rigors of harsh environments. Ideal for concrete construction, welding, steel erection, food processing and warehouse applications.
CFL-5-Z7/9FT
The Miller Black Rhino™ SRLs are designed with stainless steel wire rope to endure the daily rigors of harsh environments. Ideal for concrete construction, welding, steel erection, food processing and warehouse applications.
CFL-1-Z7/9FT
Black Rhino with No Unit Connector and Steel Locking Swivel Snap Hook with load indicator. Includes connectors with 3,600-lb. rated gates.
CFL-2-Z7/9FT
The Miller Black Rhino™ SRLs are designed with stainless steel wire rope to endure the daily rigors of harsh environments. Ideal for concrete construction, welding, steel erection, food processing and warehouse applications.
CFL-6-Z7/9FT
Black Rhino with Stainless Steel Swivel and Steel Twist-Lock Carabiner and Steel Locking Rebar Hook. Includes connectors with 3,600-lb. rated gates.
CFL-2/9FT-USS
Black Rhino with Steel Twist-Lock Carabiner and Steel Locking Swivel Snap Hook with load indicator; includes USS tags
CFL-4-Z7/9FT-USS
Black Rhino with Stainless Steel Swivel and Steel Twist-Lock Carabiner and Steel Locking Swivel Snap Hook with load indicator. Includes USS tags. Includes connectors with 3,600-lb. rated gates.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now