Check icon

Success

Your request has been successfully submitted.

Rope Grabs & Vertical Lifelines

Miller Rope Grabs and Lifelines

Miller Rope Grabs and Lifelines

Miller Rope Grabs and Lifelines_1
CONTINUOUS FALL PROTECTIONMiller Rope Grabs move easily up and down vertical lifelines to provide continuous fall protection. Designed for use with Miller synthetic rope lifelines secured to an anchorage independent of the worker’s platform.Increased ProductivityTrailing rope grab models offer complete hands-free operation for increased productivity. In the event of a fall, Miller Rope Grabs lock quickly.Durability & DependableCorrosion-resistant stainless steel construction provides increased durability. Rope grabs are designed for use with 5/8-in. (16 mm) synthetic rope lifeline with a minimum tensile strength of 5,000 lbs. (22kN).Features & Benefits: Miller Rope Grabs
  • Compact design; corrosion-resistant stainless steel construction
  • Lightweight and easy to use
  • Rated to 310-lbs. (140.6 kg) capacity
Miller Lifelines
  • Standard lifeline lengths are 25 ft. (7.6 m), 50 ft. (15 m), 75 ft. (23 m), and 100 ft. (30 m);
  • Additional lengths are available
  • Anti-Panic Feature : Yes
  • Connector Type : Snap Hook
  • Standards : OSHA 1910.66 | OSHA 1926.502 | ANSI A10.32 | ANSI Z359.1
  • Connector Material : Clear Zinc Chromate Plated Forged Alloy Steel
  • Maximum Weight Capacity : 141 keg | 310 pound
  • Connector Opening : 19 millimetre
  • Rope Material : Synthetic
  • Rope Thickness : 19 millimetre
  • Includes : Locking Snap Hook | SofStop Shock Absorber | Lanyard
  • Tensile Strength : 22.2 kilonewton [Invisible] | 5000 pound
Image
SKU
Description
300L-Z7/15FTBL
POLYSTL LL W/SNP & LOOP-ANSIZ7
193R/20FTYL
Tagline for self-retracting lifeline - 20'
193R/30FTYL
Tagline for self-retracting lifeline - 30'
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now