Check icon

Success

Your request has been successfully submitted.

Rescue & Descent

Miller QuickPick™ Rescue Kits

Miller QuickPick™ Rescue Kits

Miller QuickPick™ Rescue Kits_1
Miller QuickPick™ Rescue Kits deliver peace of mind during unexpected, stressful peer-rescue situations.ReliableThe rescuer can remotely attach the system to the suspended worker while remaining securely anchored on the walking/working surface.Easy to UseAll rescue components are contained in one easy-to-store kit with no assembly necessary – only requiring an overhead anchorage.Features & Benefits:Simplified Rescue Systems
  • Out-of-the-bag solution for prompt rescue – no assembly required
  • Quickly raise or lower a fallen worker to safety – avoid suspension trauma
  • Professional rescue solution – enhances worker safety and corporate rescue plan
Premium QuickPick™ Rescue Kit
  • Best choice for users whose job does not normally include rescue
  • The premium kit includes a Backup Braking System that acts as a secondary fall protection device
  • In case of accidental release of rope by the rescuer, a foolproof backup will quickly stop the system
  • Highly efficient hauling system with a 5:1 lifting ratio, making heavier loads easier to lift
  • Complies with OSHA, ANSI A10.32 and the stringent ANSI Z359.4 Safety Requirements for Assisted Rescue and Self-Rescue Systems, Subsystems and Components. (There is no applicable CSA standard.)
  • Offers a 400-lb.(181.4 kg)weight capacity
Standard QuickPick™ Rescue Kit
  • Designed for users more experienced with rescue
  • The standard kit provides an economical kit configuration for conducting rescues with workers who are confident in managing rescue systems
  • Efficient hauling system with a 4:1 lifting ratio, making heavier loads easier to lift
  • Complies with OSHA and ANSI A10.32. (There is no applicable CSA standard.)
  • Offers a 310-lb.(140.6 kg)weight capacity
Kit Contents
  1. Backup braking system (only included with the premium kit)
  2. Color-coded, high-strength aluminum pulleys for easy orientation
  3. 7/16-in. (11 mm) semi-static kernmantle rope
  4. Rescue Remote Connection Pole
  5. (1.2 m) collapsed, 12-ft (3.6 m) fully extended]
  6. Carabiner clip/Pigtail
  7. Handled pole carrying case
  8. Rope Control Handle
  9. Miller WristBandit™ Tool Lanyard
  10. Cross-Arm Anchorage Connector
  11. Convenient backpack
  • Product Weight : 5.7 pound | 2.5 keg
  • Standards : OSHA 1926 | OSHA 1910.66 | ANSI A10.32
  • Maximum Weight Capacity : 400 pound | 181.4 keg
Image
SKU
Description
QP-1/25FT
QuickPick Standard Kit 25-ft. working length rescue system. Kit includes pulleys, rope, extension pole with clip, pigtail, rope control handle, carabiners, cross-arm anchorage connector, Miller WristBandit Tool Lanyard, kit bag, and pole bag
QP/50FT
QuickPick Premium Kit 50-ft. working length rescue system with backup braking system. Kit includes backup braking system, pulleys, rope, extension pole with clip, pigtail, rope control handle, carabiners, cross-arm anchorage connector
QP/100FT
QuickPick Premium Kit 100-ft. working length rescue system with backup braking system. Kit includes backup braking system, pulleys, rope, extension pole with clip, pigtail, rope control handle, carabiners, cross-arm anchorage connector
QP-1/100FT
QuickPick Standard Kit 100-ft. working length rescue system. Kit includes pulleys, rope, extension pole with clip, pigtail, rope control handle, carabiners, cross-arm anchorage connector, Miller WristBandit Tool Lanyard, kit bag, and pole bag
QP-1/50FT
QuickPick Standard Kit 50-ft. working length rescue system. Kit includes pulleys, rope, extension pole with clip, pigtail, rope control handle, carabiners, cross-arm anchorage connector, Miller WristBandit Tool Lanyard, kit bag, and pole bag
QP/75FT
QuickPick Premium Kit 75-ft. working length rescue system with backup braking system. Kit includes backup braking system, pulleys, rope, extension pole with clip, pigtail, rope control handle, carabiners, cross-arm anchorage connector
QP-1/75FT
QuickPick Standard Kit 75-ft. working length rescue system. Kit includes pulleys, rope, extension pole with clip, pigtail, rope control handle, carabiners, cross-arm anchorage connector, Miller WristBandit Tool Lanyard, kit bag, and pole bag
QP/25FT
QuickPick Premium Kit 25-ft. working length rescue system with backup braking system. Kit includes backup braking system, pulleys, rope, extension pole with clip, pigtail, rope control handle, carabiners, cross-arm anchorage connector
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now