Check icon

Success

Your request has been successfully submitted.

Rescue & Descent

Miller DuraHoist™ Portable Confined Space System

Miller DuraHoist™ Portable Confined Space System

Miller DuraHoist™ Portable Confined Space System_1
FOR MANHOLE & CONFINED SPACESThe Miller DuraHoist™ Portable Confined Space System is designed for manhole and confined space entry/retrieval and fall arrest applications. The modular design allows the use of components in various configurations and many different applications.Easy InstallationSystem breaks down into four lightweight aluminum components for easy storage, transport and set-up. No tools required for assembly [DH-1/ and DH-2/ models only].Modular DesignAllows the use of various fixed and portable bases and an optional mast with extensions. Multiple winches and/or lifeline systems may be mounted as required.
  • Maximum Number of Users : 3
  • Compatible With : Manways
  • Material : Welded Aluminum | Stainless Steel
Image
SKU
Description
DH-23
30'' - 48'' Adjustable Offset - Upper Mast
120171/
DH-4 DURAHOIST LABEL SET
120172/
DH-3 DURAHOIST LABEL SET
9054EV/
Mounting Bracket for MightEvac SRL (MR50).
9054/
SRL bracket for RM50P, RM65G, RM65SS
9066EV/
Mounting bracket for MR100 and MR130 units
9081PADKIT/
Replacement pad kit
DH-10ZP/
Sleeve Cap (Zinc Plated)
DH-11/21.5
Manhole Collar (21.5'')
DH-11/17.5
Manhole Collar (17.5'')
DH-10SS/
Sleeve Cap (Stainless Steel)
CP105/
Pulley connector for self-retracting lifelines, accommodates up to 1/4'' rope or cable
DH-11/25.5
Manhole Collar (25.5'')
DH-11/19.5
Manhole Collar (19.5'')
DH-1/
DuraHoist Complete Four-Piece Hoist System with ManHandler hoist/winch w/ 65-ft. of 3/16'' of galvanized steel cable. Includes One-Piece Adjustable Mast (DH-3/) and Three-Piece Portable Base (DH-4/).
DH-12/
Vehicle Hitch Mount Sleeve
DH-13/4FT
4-ft. Vehicle Hitch Mount Sleeve Extension
DH-11/27.5
Manhole Collar (27.5'')
DH-17/
Single Direction Bumper Receiver
DH-20ZP/
Flush Floor Mount Sleeve - Zinc Plated
DH-11/23.5
Manhole Collar (23.5'')
DH-19-MILLER/
Complete Miller / Durahoist Bracket Assembly
DH-14/
Multi-Directional Bumper Receiver
DH-18/
Four Piece Equipment Cart
DH-21/
12'' - 29'' Adjustable Offset - Upper Mast
DH-13/
2-ft. Vehicle Hitch Mount Sleeve Extension
DH-16/
Ball Hitch Adapter (2'')
DH-24
Three piece base - 48'' offset
DH-2/
DuraHoist Complete Four-Piece Hoist System. Includes One-Piece Adjustable Mast (DH-3/) and Three-Piece Portable Base (DH-4/).
DH-22/57
57'' Lower Mast Extension
DH-22/33
33'' Lower Mast Extension
DH-3/
DuraHoist One-Piece Adjustable Mast
DH-15/
Pintle Hitch Adapter
DH-20SS/
Flush Floor Mount Sleeve - Stainless Steel
DH-5/
Barrel Mount Sleeve
DH-19/
Winch Mount Bracket
DH-18DC/
Four Piece Equipment Cart (Dust Cover)
DH-6/
Adjustable Barrel Mount Sleeve (Max. 24'')
DH-22/21
21'' Lower Mast Extension
DH-4WK/
Wheel Kit For Three Piece Base (2 Wheels)
DH-22/45
45'' Lower Mast Extension
DH-25
Vehical Hitch Mount - 48'' offset
DH-7SS/
Floor Mount Sleeve (Stainless Steel Finish)
DH-AB-MILLER/
Adapter Bracket For Miller MightEvac
DH-7ZP/
Floor Mount Sleeve (Zinc Plated)
DH-9SS/
Core Mount Sleeve (Stainless Steel)
DH-4/
Three Piece Portable Base
DH-8SS/
Wall Mount Sleeve (Stainless Steel Finish)
DH-8ZP/
Wall Mount Sleeve (Zinc Plated)
DH-9ZP/
Core Mount Sleeve (Zinc Plated)
DH-PARTS-1
MAST HEAD-RECEIVER PIN & LANYD
DH-PARTS-7
MAST SIDE LEG-ANTI-ROTATION PN
DH-PARTS-19
DH-19 MOUNTING BRACKET
DH-PARTS-2
MAST HEAD-OFFSET PIN & LANYARD
DH-PARTS-3
MAST HEAD-PULLEY CBL PIN/LANYD
RP105/
Stainless Steel Pulley - In single span systems, this can be used as an alternative to the Xenon shuttle, A Miller shock absorbing lanyard or self-retracting lanyard connects to the pulley to provide a smooth gliding action.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now