Check icon

Success

Your request has been successfully submitted.

Rescue & Descent

Miller Descent Device

Miller Descent Device

Miller Descent Device_2
DESIGNED FOR SMOOTH AND CONTROLLED DESCENTThe Miller Manual Descent Device is designed for a variety of applications where smooth, controlled descent from an elevated position is required. The device, controlled by the user, allows for making descent fast or slow; decelerating and stopping by applying slight outward pressure on the free end of the line; and locking in a stationary position for a hands-free work environment.Must be ordered with Miller brand descent rope.
  • Kit Includes : Descent Device Unit | Miller brand descent rope
Image
SKU
Description
8113/
Descent Device Unit
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now