Check icon

Success

Your request has been successfully submitted.

Rescue & Descent

Miller SafEscape™ ELITE

Miller SafEscape™ ELITE

Miller SafEscape™ ELITE_1
RESCUE/DESCENT DEVICE (RDD)The new Miller SafEscape™ ELITE is the next generation global solution for rescue/descent that meets all applicable safety standards throughout the world, lowers cost of ownership, enhances safety and is easy to use.Global SolutionThe SafEscape™ ELITE meets the world’s applicable safety standards and is the only rescue/descent device that meets the stringent European EN341/2008 Standard.Cost-SavingNo Annual Factory Recertification, a 7-year interval is needed before an unused unit is required for recertification.Features & Benefits:
  • Enhances Safety
  • User-Rated for Up to Two (2) Workers – Designed for self-rescue, it gives a capability for more users to evacuate in a short period of time
  • Approved for Multiple Descents – Multiple descents permit the evacuation of multiple workers
  • Easy to Use
  • Bi-Directional Design – As a descent is initiated, the other end of the rope is ascending readying itself for another rescue
  • Up to 1640-ft. (500 m) Lifeline Descent Capacity – Provides greater flexibility to address changing environments and ever-increasing height requirements
  • Lightweight and Compact Design – Palm-size design makes handling the Miller SafEscape ELITE RDD easier during emergencies
  • Durable – Aluminum and stainless steel construction
Additional Features
  • Optional Hoisting Wheel and/or Ladder Bracket Available
  • Hoisting wheel provides increased flexibility to help facilitate a variety of rescue situations
  • Specially-designed modular ladder bracket can be easily installed and removed based upon changing application needs or emergency requirements
Miller SafEscape ELITE RDD Kits
  • Wind Energy Kit - Kit includes Miller SafEscape ELITE RDD with hoisting wheel and ladder bracket, T-bar, edge protector, 3 anchor slings, 3 carabiners, pulley, adjustable rope anchor, rescue rope grab, accessory bag and kit bag. SEWPKT/75FT*
  • Humidity-Resistant Storage Case - Kit includes Miller humidity-resistant storage case, Miller SafEscape ELITE RDD, hoisting wheel, ladder bracket, T-bar, edge protector, three anchor slings, three carabiners, pulley, adjustable rope anchor and rescue rope grab. SEWPKTC/300FT*
  • Crane Rescue Kit - Kit includes Miller SafEscape ELITE RDD, rescue harness, cross-arm strap, retrieval yoke and rescue bag. SECRKT/75FT*
*Specify length - standard lengths starting at 50-ft. (15 m) increasing by 25-ft. (8 m) increments up to 300-ft. (91 m). Additional lengths available upon request.
  • Material : Aluminum | Stainless Steel
  • Maximum Working Capacity : 250 keg | 551 pound
  • Kit Includes : Miller SafEscape ELITE RDD with Hoisting Wheel | Ladder Bracket | T-Bar | Edge Protector | 3 Anchor Slings | 3 Carabiners | Pulley | Adjustable Rope Anchor | Rescue Rope Grab | Humidity-Resistant Storage Case
  • Standards : OSHA 1926.502 | OSHA 1910.66 | ANSI A10.32 | ANSI Z359.1
Name
Description
File size
Image
SKU
Description
SE-AS/2.5FT
2.5ft Anchor Sling
SE-EP/
Edge Protector
SE-BAG/M
Wind Energy Kit Rescue Bag (50ft -200ft)
SE-AS/4.0FT
4ft Anchor Sling
SE-TB/
T-Bar
SE-LB/
SAFESCAPE ELITE LAD.BRKT & ADJ
SE-BAG/L
Wind Energy Kit Rescue Bag (200ft +)
SE-P/
Aluminum Pulley
SE/50FT
50 ft SafEscape Elite Rescue Descent Device
SECRKT/300FT
300 ft SafEscape Elite Crane Rescue Kit
SEHW/100FT
100 ft SafEscape Elite with Hoisting Wheel
SEHWLB/300FT
300 ft SafEscape Elite with Hoisting Wheel and Ladder Bracket
SEWPKTC/175FT
175ft SafEscape ELITE Wind Energy Kit w/Humidity-Resistant Case
SEWPKTC/75FT
75ft SafEscape ELITE Wind Energy Kit w/Humidity-Resistant Case
SEWPKTC/350FT
350ft SafEscape ELITE Wind Energy Kit w/Humidity-Resistant Case
SEWPKTC/150FT
150ft SafEscape ELITE Wind Energy Kit w/Humidity-Resistant Case
SEWPKTC/250FT
250ft SafEscape ELITE Wind Energy Kit w/Humidity-Resistant Case
SEWPKTC/325FT
SAFESCAPE WIND PWR KIT W/CASE
SEWPKTC/300FT
300ft SafEscape ELITE Wind Energy Kit w/Humidity-Resistant Case
SEWPKTC/50FT
50ft SafEscape ELITE Wind Energy Kit w/Humidity-Resistant Case
SEWPKTC/200FT
SAFESCAPE WIND PWR KIT W/CASE
SEWPKTC/100FT
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now