Check icon

Success

Your request has been successfully submitted.

Rescue & Descent

Miller Rescue Tripod

Miller Rescue Tripod

Miller Rescue Tripod_1
FOR CONFINED SPACE ENTRY & RESCUEThe versatile, lightweight Miller Tripod is designed for typical confined space and rescue applications.ReliableBuilt from high-strength alloy aluminum, designed to keep workers safe while entering, escaping, and working within an enclosed space.DurableWithstands up to 5,000 lbs. (22kN) of vertical pull.Features & Benefits:
  • Available in 7-ft. (2 m) and 9-ft. (2.7 m) models
  • High-strength aluminum construction
  • Withstands up to 5,000-lbs. (22 kN) of vertical pull
  • Adjustable legs with integral push pins, ideal for uneven surfaces
  • Independent leg locking feature holds legs securely in place
  • Safety chain and tripod feet with rubber skid pads and serrated edge prevent slippage in icy conditions
  • Includes reflective tape
  • Includes : Center Eyebolt | Push pins | Reflective Tape
  • Material : High-Strength Aluminum
  • Maximum Number of Users : 2
Name
Description
File size
Image
SKU
Description
51/7FT
Miller 7-ft. (2 m) high-strength aluminum tripod
51X/9FT
Miller 9-ft. (2.7 m) high-strength aluminum tripod
51FT/
Miller Tripod foot assembly
8287H/YL
Bag for 7-ft. Miller Tripod
8287HX/YL
Bag for 9-ft. Miller Tripod
9025/
PUSH PIN W/KEY RING-TRIPOD
EYEBOLT/
AUXILARY FOR TRIPOD W/NUT
8404-6/
Tripod Springs for Miller Tripod
9024/185
Chain assembly replacement for 51/7FT Miller Tripod
MR40KC-Z7/40FT
Miller MightEvac Confined Space System includes MightEvac w/ 40-ft. of Kevlar rope and 7-ft. (2 m) tripod with mounting bracket. Includes connectors with 3,600-lb. rated gates.
MR100SB-S/100FT
MightEvac (MR100S) with 100-ft. stainless steel cable (3/16'') with stainless steel snap hook, mounting bracket & pulley.
MR40KX/40FT
Miller MightEvac Confined Space System includes MightEvac w/ 40-ft. of Kevlar rope and 9-ft. (2.7 m) tripod with mounting bracket.
MR50SC-Z7/50FT
Miller MightEvac Confined Space System includes MightEvac w/ 50-ft. of 3/16-in. stainless steel wire rope and 7-ft. (2 m) tripod with mounting bracket. Includes connectors with 3,600-lb. rated gates.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now