Lanyards
Miller® Vinyl-Coated Products
Miller® Vinyl-Coated Products

The line of Miller® Revolution™ Harnesses and Miller® Shock-Absorbing Lanyards features a special vinyl coating on the webbing to protect against a variety of liquids that could compromise overall performance.Vinyl-Coated WebbingThe vinyl-coated webbing of these Miller products prevents absorption of liquids and is easy to clean.Wide Range of ApplicationsMiller Vinyl-Coated Products are effective in a wide range of applications, including: food processing, petrochemical, water treatment, painting, or general industry.Features & Benefits:Miller Revolution™ Harnesses
- The unique rotary PivotLink™ connection design that provides greater comfort in bending/mobility
- Tongue buckle leg straps for easy donning and adjustment
- Two (2) pull-free lanyard rings
- Clip-on design web finials organize webbing after proper adjustment
- Integrated, self-contained label pack that safely encapsulates labels, minimizing damage and loss
- User-rated to 400 lbs(181.4 kg)
- SofStop®shock absorber pack is designed with a specially-woven inner core that smoothly expands to safely reduce fall arrest forces
- Heavy-duty back-up safety strap
- Zinc-plated steel snap hooks
- User-rated to 310 lbs.(140.6 kg)
- Shoulder Strap Buckle Type : Friction
- Harness Style : Vinyl-Coated
- Chest Strap Buckle Type : Mating Buckle
- Leg Strap Buckle Type : Tongue Buckle
- Harness Size : S/M | U | XXL | XXXL
- Special Features : Removable Belt with Side D-Rings
- Sub-Pelvic Strap : Yes
Name
Description
File size
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now