Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller Titan™ II Tubular Shock-Absorbing Lanyards

Miller Titan™ II Tubular Shock-Absorbing Lanyards

Miller Titan™ II Tubular Shock-Absorbing Lanyards_1
Titan™ II Tubular Shock-Absorbing Lanyards feature a built-in woven inner core which smoothly expands to reduce fall arrest forces, while the outer jacket serves as a back-up web lanyard.Quality ComponentsFeatures Hi-Viz color for increased worksite safety.ComfortableLightweight, durable webbing.Features & Benefits:
  • Two-legged models available for continuous tie-off
  • All connectors are rated at 3,600-lb. gate-strength
  • Meets all applicable OSHA, ANSI, and CSA requirements
  • Lanyard Length : 1.8 metre | 6 foot
  • Lanyard Material : Webbing
  • Number of Legs : 1 | 2
  • Harness Connector : Locking Snap Hook
  • Anchor Connector : Locking Snap Hook | Large Locking Rebar Hook | Small Locking Rebar Hook
Image
SKU
Description
T5011/6FTAF
6' tubular web shock absorbing lanyard w/choke-off connecting loop
T5111/4FTAF
TITAN TUBULAR SHOCK ABSORB
T5113/4FTAF
4' tubular web shock absorbing lanyard w/1-3/4'' locking rebar hook
T5112-Z7/6FTAF
ANSI Z359.13 Compliant 6' tubular web shock absorbing lanyard w/2-1/4'' locking rebar hook
T5111/5FTAF
5' tubular web shock absorbing lanyard
T5111-Z7/6FTAF
Miller Titan™ II Tubular Shock-Absorbing Lanyards feature an outside jacket and a built-in woven inner core which smoothly expands, reducing fall arrest forces.
T5111/10FTAF
10' tubular web shock absorbing lanyard
T5111/8FTAF
8' tubular web shock absorbing lanyard
T5113/6FTAF
6' tubular web shock absorbing lanyard w/1-3/4'' locking rebar hook
T5121-Z7/6FTAF
Miller Titan™ II Tubular Shock-Absorbing Lanyards feature an outside jacket and a built-in woven inner core which smoothly expands, reducing fall arrest forces.
T5112/4FTAF
4' tubular web shock absorbing lanyard w/2-1/4'' locking rebar hook
T5122-Z7/6FTAF
Miller Titan™ II Tubular Shock-Absorbing Lanyards feature an outside jacket and a built-in woven inner core which smoothly expands, reducing fall arrest forces.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now