Lanyards
Miller Titan™ II Tie-Back Lanyards with Pack-Type Shock Absorbers
Miller Titan™ II Tie-Back Lanyards with Pack-Type Shock Absorbers
The Titan II Tie-Back lanyard with pack-type shock absorber is designed for tie-back use, eliminating the need for a separate anchorage connector.Improved DesignFeatures Hi-Viz color for increased worksite safety.QualityMiller brand products meet all applicable OSHA, ANSI and CSA requirements.Features & Benefits:
- Special webbing for greater abrasion resistance
- Two-legged model available for continuous tie-off
- Forged sliding D-ring for ease of use
- Auto-locking carabiner for added safety
- Locking snap hook for connecting to the harness back D-ring
- Shock-absorber pack that keeps fall forces at or below 900 lbs./f (4kN)
- Lanyard Length : 1.8 metre | 6 foot
- Lanyard Material : Webbing
- Harness Connector : Locking Snap Hook
- Number of Legs : 1 | 2
- Anchor Connector : Auto-Lock Carabiner
Name
Description
File size
229.97 KB
Image
SKU
Description
T6111TB-Z7/6FTAF
The Titan™ II Tie-Back lanyard with pack-type shock absorber is designed for tie-back use, eliminating the need for a separate anchorage connector.
T6121TB-Z7/6FTAF
The Titan™ II Tie-Back lanyard with pack-type shock absorber is designed for tie-back use, eliminating the need for a separate anchorage connector.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now