Lanyards
Miller Titan™ II Stretch Pack-Type Shock-Absorbing Lanyards
Miller Titan™ II Stretch Pack-Type Shock-Absorbing Lanyards
Miller Titan™ II Stretch Pack-Type Shock-Absorbing Lanyards contract from 6-ft. (1.8 m) to 4-ft. (1.2 m) to reduce tripping hazard.Convenient DesignIn the event of a fall, the pack smoothly expands to reduce fall forces while a back-up safety strap deploys for added fall protection.Quality ComponentsMiller brand products meet all applicable OSHA, ANSI and CSA requirements.Features & Benefits:
- Miller Titan™ II line of lanyards is economical and features Hi-Viz color for increased worksite safety
- Two-legged models available for continuous tie-off
- All connectors are rated at 3,600-lb. gate-strength.
- Meets all applicable OSHA, ANSI and CSA requirements
- Lanyard Length : 1.8 metre | 6 foot
- Lanyard Material : Webbing
- Number of Legs : 1 | 2
- Harness Connector : Locking Snap Hook
- Anchor Connector : Locking Snap Hook | Locking Rebar Hook
Name
Description
File size
229.97 KB
Image
SKU
Description
T6111SS/6FTAF
6' Stretch web lanyard w/shock absorber pack
T6112SS/6FTAF
6' Stretch web lanyard w/shock absorber pack & 2-1/4'' locking rebar hook
T6121SS/6FTAF
6' Stretch double-legged web lanyard w/shock absorber pack
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now