Lanyards
Miller Titan II Positioning and Restraint Lanyards and Positioning Assemblies
Miller Titan II Positioning and Restraint Lanyards and Positioning Assemblies
ENSURES SAFETY ON JOBSITE: Rope and Web Lanyards recommended for “work positioning” and “restraint” only.
- Lanyard Length : 6 foot | 1.8 metre
- Lanyard Material : Rope | Webbing
- Harness Connector : Locking Snap hook
- Anchor Connector : Locking Snap Hook | Large Locking Rebar Hook
Image
SKU
Description
T8221-Z7/
Rebar chain assembly
T8221W-Z7/27INYL
ANSI Z359-2007 Compliant Web positioning assembly w/2-1/4'' locking rebar snap hook - 27''
T9111R-Z/4FT
TITAN ROPE LANYARD ANSI
T9111W-Z7/3FTAF
T9111W/10FTAF
10' webbing positioning lanyard
T9111W/3FTAF
Miller Titan™ II Positioning and Restraint Lanyards and Positioning Assemblies are recommended for “work positioning” and “restraint” only.
T8221W-Z7/3FTYL
ANSI Z359-2007 Compliant Web positioning assembly w/2-1/4'' locking rebar snap hook - 3'
T8221W/4FTYL
Web positioning assembly w/2-1/4'' locking rebar snap hook - 4ft
T9111R-Z7/6FTWH
6' rope lanyard with two locking snap hooks
T9111W-Z7/4FTAF
4' web lanyard with two locking snap hooks
T9111R/2FTWH
2' rope (5/8'' dia.) positioning lanyard
T9111R/3FTWH
3' rope (5/8'' dia.) positioning lanyard
T9111W-Z7/8FTAF
8' web lanyard with two locking snap hooks
T9111W-Z7/6FTAF
ANSI Z359-2007 Compliant 6' webbing positioning lanyard
T9112W-Z7/6FTAF
6' web lanyard with one locking snap hook and one locking rebar hook
T9112W/3FTAF
3' webbing positioning lanyard w/2-1/4'' locking rebar snap hook
T9112W/2FTAF
2' webbing positioning lanyard w/2-1/4'' locking rebar snap hook
T9111W/2FTAF
2' webbing positioning lanyard
T9111W/5FTAF
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now