Lanyards
Miller Retractable Web Lanyards
Miller Retractable Web Lanyards
Designed for limited-range applications, the Miller Retractable Web Lanyard is ideal for order picker and warehouse applications.DependableAvailable in 8-ft. and 10-ft. lengths of durable polyester webbing, Equipped with a Fall Indicator, in the event of a fall, to indicate when the unit has been subjected to fall arresting forces in the event of a fall and should be removed from service.LightweightCompact and lightweight unit with built in top swivel provides enhanced comfort and user mobility.Features & Benefits:
- Lightweight and Dependable
- Lanyard Material : Polyester
- Lanyard Length : 2.4 metre | 8 foot
- Harness Connector : Locking Snap Hook
- Anchor Connector : Steel Carabiner
Name
Description
File size
3.37 MB
546.15 KB
Image
SKU
Description
8327/10FTYL
Designed for limited-range applications, the Miller® Retractable Web Lanyard is ideal for order picker and warehouse applications.
8327-Z7/8FTYL
Retractable web lanyard, 8' polyester webbing, swivel, with 3,600-lb. gated carabiner and 3,600-lb. gated aluminum snap hook
8327-Z7/10FTYL
Retractable web lanyard, 10' polyester webbing, swivel, with 3,600-lb. gated carabiner and 3,600-lb. gated aluminum snap hook
8327-Z7/7FTYL
Retractable web lanyard,7' polyester webbing, swivel, with 3,600-lb. gated carabiner and 3,600-lb. gated aluminum snap hook
8327/8FTYL
Retractable web lanyard, 8' Polyester webbing, swivel and carabiner
8327-Z7/6FTYL
Retractable web lanyard,6' polyester webbing, swivel, with 3,600-lb. gated carabiner and 3,600-lb. gated aluminum snap hook
8327C/8FTYL
RETRACTABLE LANY W/SHACKLE
8327/7FTYL
Retractable web lanyard, 7' Polyester webbing, swivel and carabiner
AD6902-Z7/8FTYL
Retractable web lanyard, 8' polyester webbing, swivel, 2 carabiners with 3,600-lb. rated gates
AD6902-L-Z/8FT
Retractable web lanyard, 8' polyester webbing, swivel with carabiner at unit connector and locking snap hook on lanyard end. Connectors have 3,600-lb. rated gates.
AD6902/8FTYL
Retractable web lanyard, 8' polyester webbing, swivel, 2 carabiners
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now