Lanyards
Miller Relief Step™ Safety Device
Miller Relief Step™ Safety Device
The Miller Relief Step Safety Device alleviates the effects of orthostatic intolerance, also known as suspension traumaFunctional DesignWhen used, the Relief Step™ Safety Device provides support and enhances blood circulation until rescue – permitting the ability to move and flex leg muscles.Small and LightweightThe Relief Step™ Safety Device attaches to any brand full-body harness.Features & Benefits:
- OSHA states that potentially fatal suspension trauma can occur within minutes while waiting for rescue after a fall
- Average fall rescue time is 15 minutes
- Utilizing two (2) Relief Steps (one for each leg/foot) assures greater comfort until rescue is completed
- Pull tab to deploy
- Insert foot into loop step and adjust
- Ability to stand allowing improved circulation
- Two Relief Steps provide added support, balance and comfort
Name
Description
File size
309.02 KB
427.88 KB
Image
SKU
Description
9099/36BULK
36 Relief Step/Bulk
9099/1
RELIEF STEP
9099X/12-H5
SPERIAN 12 RELIEF STEP/DISPLAY BOX
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now