Check icon

Success

Your request has been successfully submitted.

Lanyards

Miller Positioning Assemblies

Miller Positioning Assemblies

Miller Positioning Assemblies_1
FOR POSITIONINGRebar chain assembly used for positioning. Comes with two locking snap hooks and one locking rebar hook.CertificationMeets all applicable ANSI, CSA, and OSHA requirements.
  • Anchor Connector : 2 Locking Snap Hooks and 1 Locking Rebar Hook
Image
SKU
Description
6757WRS-Z7/40INGN
Rebar web assembly - 40''
6756RS-Z7/
ANSI Z359-2007 Compliant Rebar Chain Assembly with rebar hook, attached swivel, and 2 locking snap hooks
6757WRS-Z7/35INGN
ANSI Z359-2007 Compliant Rebar Web Assembly with rebar hook, and 2 locking snap hooks
6756RS4-Z7/
REBAR CHAIN 4 LINK-ANSI Z7
6757WRS4-Z/27INGN
REBAR WEB ASS'Y. ANSI
6757WRS-Z7/27INGN
ANSI Z359-2007 Compliant Rebar Web Assembly with rebar hook, and 2 locking snap hooks, 27-Inch
6757WRS/35INBL
Rebar web assembly - 35'' (blue webbing)
8928/18INBK-USS
18'' D-ring extension with USS tags
8928K-Z7/18INBK
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now