Lanyards
Miller™ Arc-Rated Shock-Absorbing Lanyards
Miller™ Arc-Rated Shock-Absorbing Lanyards
PROTECTS AGAINST ARC-BLASTSDesigned to protect workers from electric arc-flash and arc-blast exposure. Meets all applicable OSHA, ANSI and CSA standards as well as the very stringent ASTM F887-05 Arc-Flash Standards.ComfortSpecially-woven shock-absorbing inner core smoothly expands to reduce fall arrest force.Reliable DesignUnique warning flag provides visual proof that a lanyard has been involved in a fall and must be removed from service.Features & Benefits:
- Kevlar webbing in both single- and double-legged models
- Available with choke-off loop or locking snap hooks with 3/4-inch or 2-1/2 inch gate openings
- Integral bright red core makes visual inspection easier and more reliable
- Lanyard Length : 6 foot | 1.8 metre
- Lanyard Material : Kevlar
- Harness Connector : Locking Snap Hook | Choke-Off Loop
- Number of Legs : 1 | 2
- Anchor Connector : Locking Snap Hook
Name
Description
File size
279.86 KB
1.69 MB
Image
SKU
Description
8798K-Z7/6FTBK
ANSI Z359.13 Compliant Two legged, 6' Kevlar lanyard w/3 locking snap hooks
8798KR-Z7/4FTBK
SOFSTOP KEVLAR 2 LEGS ANSI
8798KR-Z7/6FTBK
ANSI Z359.13 Compliant Two-legged, 6' Kevlar lanyard w/1 locking snap hook & 2 locking rebar hooks (2 1/2'')
8799K/6FTBK
S/S LANY KEVLAR-2LEG-W/LOOP
913K-Z7/6FTBL
ANSI Z359.13 Compliant 6' Kevlar blue web lanyard w/Kevlar SofStop & 2 locking snap hooks
913K-Z7/6FTBK
ANSI Z359.13 Compliant 6' Kevlar web lanyard w/Kevlar SofStop & 2 locking snap hooks
913KR-Z7/6FTBK
ANSI Z359-2007 Compliant 6' Kevlar web lanyard w/Kevlar SofStop - 1 locking snap hook & 1 locking rebar hook (2-1/2'')
928KLS/18INBK
S/S PACK, KEV W/STANDARD SNAPS
933K-Z7/6FTBK
ANSI Z359.13 Compliant 6' Kevlar lanyard with choke-off loop
933KR-Z7/6FTBK
S/S LYND. KEV W/CHKLP ANSI
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now