Check icon

Success

Your request has been successfully submitted.

Horizontal Lifeline Systems

Miller Xenon® Permanent Horizontal Lifeline System

Miller Xenon® Permanent Horizontal Lifeline System

Miller Xenon® Permanent Horizontal Lifeline System_1
CUSTOM ENGINEERED SYSTEMXenon Permanent Overhead Horizontal Lifeline Systems are custom engineered systems designed to be used if the application requires the lifeline to be positioned overhead beyond the user’s reach.Hands-free fall protectionWhether it’s along a rooftop, inside an arena or high atop a suspension bridge, this system provides “hands-free” fall protection for a variety of configurations: straight or curved; multiple bends; floors; ridgelines or frontal posts. A uniquely-designed shuttle connector automatically bypasses intermediate supports without disconnecting from the lifeline, increasing mobility and promoting worker safety.Simple and VersatileBecause of its versatility, simplicity and minimal maintenance, a Xenon System is the perfect solution for engineers, architects and contractors to provide secure safety access on new buildings, industrial sites, railcars, pipe racks, arenas, bridges, etc.Features & Benefits:
  • Easy installation — either in-house maintenance personnel under the supervision of an installation technician, or by a certified Xenon installer
  • Stainless steel components withstand harsh environments
  • Söll System Design Software calculates specifications for any application; easy to navigate and available in multiple languages
  • Worker attaches using a shock-absorbing lanyard and full-body harness
Xenon Overhead Shuttle: 25223/Double-locking mechanism simple enough to operate with one hand. Stainless steel construction with no moveable parts; ideal for harsh, highly-corrosive environments.4-in-1 Shock AbsorberServes as shock absorber, turnbuckle, tension indicator and fall indicator; provides easy and safe access/exit.Intermediate BracketsMay be replaced without disassembling or replacing the stainless steel cable.
Name
Description
File size
Image
SKU
Description
1014934
Xenon Multifunction Shock Absorber - Provides four functions in one unit. It absorbs energy, has a turnbuckle mechanism for tensioning, tension indicator to show when properly tensioned and fall indicator to show someone has fallen into the system
1010608
Universal Intermediate Bracket - Automatic pass-through bracket allows easy passage of Xenon shuttle for 100% connection to the system. Includes 1/2in dia X 3in long stainless steel bolt with nut and washer
1013720
Swageless Fast Attach Fitting - allows for easy installation and requires no specialty swaging tools
1010609
Universal Intermediate Bracket - Automatic pass-through bracket allows easy passage of Xenon shuttle for 100% connection to the system, does not include hardware
1005709
Xenon Automatic Pass-through Shuttle - provides smooth passage through intermediate brackets
24596
Overhead Shock Absorber
26940-H5
XENON OVERHEAD SHUTTLE
8MM1X19SS
5/16'' 1x19 Type 316
8MM7X7SS
5/16'' 7 x 7 Type 316
X00040
40ft system
X00105
XENON 105 FT HLL KIT
XC00030
30ft cable
XC00090
90ft cable
XP00001
STAINLESS STEEL THIMBLE
XP00002
5/16'' (8MM) Wire rope clip
XC00060
60ft cable
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now