Check icon

Success

Your request has been successfully submitted.

Horizontal Lifeline Systems

Miller Xenon™ Permanent Horizontal Lifeline Kits

Miller Xenon™ Permanent Horizontal Lifeline Kits

Miller Xenon™ Permanent Horizontal Lifeline Kits_1
FOR MULTIPLE WORKERSXenon™ Permanent Horizontal Lifeline Kits provide automatic pass-through fall protection for multiple workers that increase worker mobility, safety and productivity. For use along crane rail runways, loading bays/docks, conveyors, rooftops, pipe racks, bridges and many other applications.Easy To InstallXenon™ kits provide do-it-yourself installation and feature patented stainless steel components that are easy-to-use and require minimal maintenance.Better Systems by DesignIn addition to meeting all applicable global standards for safety at height, all components of Xenon™ kits are designed for versatility, reliability and comfort.Xenon™ Shuttle
  • Adaptable design– For smooth pass-through of intermediate brackets
  • Double-locking mechanism– Ensures security, yet allows for easy, one-hand operation
  • Fixed pass-through parts – The shuttle is ideal for dusty, gritty or salty environments
4-in-1 Shock Absorber
  • Innovative 4-in-1 design– Serves as shock absorber, turnbuckle, tension indicator and fall indicator
  • Pop-out visual indicator – Alerts the user to any load impact on the system
  • Compact design – Allows for a shorter distance to the end brackets, providing greater safety for entry and exit of the system
  • Users can gauge and adjust tension easily
Universal Intermediate Brackets
  • Automatic pass-through design – Allows for smooth passage of the Xenon shuttle providing 100% connection to the system
  • Simple installation–Single-bolt design and easy-to-remove cable holder guide simplifies installation and maintenance
  • Flexibility – In the event of a load impact or fall, individual brackets can be replaced without disassembling or replacing the original wire rope
  • Maximum Versatility - Available in adjustable or fixed position styles
Durable design
  • Stainless steel 5/16-in. (8 mm) wire rope
  • Stainless steel, swageless fittings for quick, easy installation
  • Stainless steel D-bolt anchorage connectors rated to 10,000 lbs. (45kN)
Xenon Components1005709 - Xenon Shuttle
  • Self-aligns for smooth automatic pass-through of intermediate brackets
  • Dual-locking mechanism for added safety
1010608 - Universal Intermediate Bracket (with hardware)
  • Automatic pass-through bracket allows easy passage of Xenon shuttle for 100% connection to the system
  • Can be configured as free floating or locked
  • Brackets can be attached to a fitted cable to allow for easy replacement
  • Can also be ordered without hardware using this model number: 1010609
1014934 - Xenon 4-in-1 Shock Absorber
  • Absorbs energy to reduce system forces
  • Includes a turnbuckle mechanism for easy tensioning
  • Features a tension indicator to show when properly tensioned
  • Incorporates a fall indicator to show someone has fallen into the system
  • Compact design allows for immediate connection for added worker safety
1013720 - Fast-Attach Fitting
  • Provides for easy installation of cable
  • Requires no specialty swaging tools
416SS/ - Stainless Steel D-bolt Anchorage Connector
  • Features 5/8-in. (15.9 mm) hole for hardware
  • Can be mounted on a vertical surface or overhead for added versatility
  • Includes 5/8-in. (15.9 mm) diameter x 5-in. (127 mm) long stainless steel bolt w/nut and washer
417SS/ - Stainless Steel D-bolt Anchorage Connector
  • Features 5/8-in. (15.9 mm) hole for hardware
  • Can be mounted on a vertical surface or overhead for added versatility
  • Standards : OSHA | ANSI A10.32-2004
  • Includes : Xenon 4-in-1 Shock Absorber | Intermediate Bracket(s) | Two Stainless Steel D-Bolt Anchorage Connectors | Swageless Fast-Attach Fitting | Anchor Shackle | Thimble | Cable Clips | Hardware | Instruction Manual
Name
Description
File size
Image
SKU
Description
X00090
Miller Xenon™ Permanent Horizontal Lifeline Kits provide automatic pass-through fall protection for multiple workers that increase worker mobility, safety and productivity.
X00030
30ft system
X00060
60ft system
X00120
120ft system
X00240
240ft system
X00150
150ft system
X00270
270ft system
X00300
300ft system
X00360
360ft system
X00480
480ft system
X00180
180ft system
X00330
330ft system
X00510
510ft system
X00210
210ft system
X00390
390ft system
X00420
420ft system
X00450
450ft system
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now