Check icon

Success

Your request has been successfully submitted.

Horizontal Lifeline Systems

Miller TechLine™ Temporary Horizontal Rope Lifeline System Kits

Miller TechLine™ Temporary Horizontal Rope Lifeline System Kits

Miller TechLine™ Temporary Horizontal Rope Lifeline System Kits_1
Introducing premium temporary horizontal rope lifeline (HLL) systems for two workers. An in-line system shock absorber reduces forces while O-ring connections allow for ease of mobility.ConvenienceThe systems are quick and easy to install, lightweight and portable.ReliabilityThe black static kernmantle lifeline provides ultimate durability for tough environments while reducing fall clearance requirements.Features & Benefits:
  • Low-stretch rope lifeline for better performance/less deflection
  • Kit accommodates two workers
  • Lightweight kit; easy to carry
  • Quick and easy to install for increased productivity
  • Cross-arm anchorage straps for easy installation
  • Connecting O-rings for greater mobility
  • Shock absorber pack reduces fall arrest forces
  • Designed so anchorage points only need to be rated for 5,000 lbs. (22 kN)
  • Rope lifeline adjuster to accommodate required length
  • Meets applicable OSHA, ANSI and CSA requirements
  • Waterproof bucket for safe storage
  • Workers Per System : 2
  • System Length : 30 | 60 foot
  • Includes : Kermantle-Style Rope Lifeline | Lifeline Adjuster | Two (2) Heavy-Duty Cross-Arm for Two Workers | Anchorage Straps | Shock Absorber Pack | Two (2) Connecting O-rings | Waterproof Bucket
Image
SKU
Description
HLLR2-Z7/60FT
Miller TechLine™ temporary horizontal rope lifeline (HLL) systems for one or two workers. The abrasionresistant, low-stretch lifeline provides ultimate durability for tough environments while reducing fall clearance requirements.
HLLR2-Z7/30FT
2 worker HLL system, 30ft kit, anchorage connector purchased separately
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now