Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Titan Equipment Bags

Titan Equipment Bags

Titan Equipment Bags_1
TOOL STORAGE EQUIPMENTTitan fall protection equipment bags provide safe storage to fall protection equipment, keeping it together, clean and dry, and easy and safe to carry around.Safe transportationBag also allows workers to safely transport equipment from one place to another with ease.Increased protectionFall equipment accessory is designed with wrap-around carrying straps to secure equipment in place while inside.Features & Benefits:
  • Heavy-duty equipment bag with zipper closure and wrap-around carrying straps
  • Product Width : 203.3 millimetre | 8 inch
  • Outer Material : Canvas
  • Product Type : Carrying Bag
  • Handle Style : Wrap-Around Carrying Straps
  • Product Length : 300 millimetre | 12 inch
  • Product Height : 8 inch | 203.2 millimetre
Image
SKU
Description
T702B/BK
Light-duty carrying bag w/Titan by Miller logo
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now