Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Titan Body Belts

Titan Body Belts

Titan Body Belts_1
QUALITY CRAFTSMANSHIP:Body belts can be used in conjunction with a full-body harness to provide fall protection.Features & Benefits:
  • Light-duty Equipment/Accessory Bag w/Titan logo, zipper closure and wraparound carrying straps 13-in. x 8-in. x 8-in. (330 mm x 203 mm x 203 mm).
  • D-Ring Locations : Back | Side
  • Includes : Single D-Ring | Back Pad
  • Padding Location : Back
  • Belt Buckle Material : Stainless Steel
  • Belt Buckle Type : Tongue
  • D-Ring Material : Stainless Steel
  • Size : XXS | XS | S | M | L | XL | XXL | XXXL
  • Belt Type : Body Belt
Name
Description
File size
Image
SKU
Description
T3010/SAF
Body belt w/single D-ring - Size Small
T3010/XLAF
Body belt w/single D-ring Size XLarge
T3020/LAF
Body belt w/side D-rings - Size Large
T3020/UAF
Body belt w/side D-rings - Size Universal
T3310/XLAF
Body belt w/single D-ring & 3'' back pad - Size XLarge
T3310/XSAF
Body belt w/single D-ring & 3'' back pad - Size XSmall
T3020/XLAF
Body belt w/side D-rings - Size XLarge
T3310/SAF
Body belt w/single D-ring & 3'' back pad - Size Small
T3310/MAF
Body belt w/single D-ring & 3'' back pad - Size Medium
T3310/XXLAF
Body belt w/single D-ring & 3'' back pad - Size XXLarge
T3020/XSAF
Body belt w/side D-rings - Size Xsmall
T3320/LAF
Body belt w/side D-rings & 3'' back pad - Size Large
T3010/MAF
Body belt w/single D-ring - Size Medium
T3310/UAF
Body belt w/single D-ring & 3'' back pad - Size Universal
T3320/XLAF
Body belt w/side D-rings & 3'' back pad - Size XLarge
T3320/XXLAF
Body belt w/side D-rings & 3'' back pad - Size XXLarge
T3010/LAF
Body belt w/single D-ring - Size Large
T3310/XXSAF
Body belt w/single D-ring & 3'' back pad - Size XXSmall
T3320/SAF
Body belt w/side D-rings & 3'' back pad - Size Small
T3020/MAF
Body belt w/side D-rings - Size Medium
T3020/SAF
Body belt w/side D-rings - Size Small
T3010/MAF-SPA
Body belt w/single D-ring with Spanish label - Size Medium
T3020/XXLAF
Body belt w/side D-rings - Size XXLarge
T3310/LAF
Body belt w/single D-ring & 3'' back pad - Size Large
T3320/MAF
Body belt w/side D-rings & 3'' back pad - Size Medium
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now