Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller™ Standard Non-Stretch Harnesses

Miller™ Standard Non-Stretch Harnesses

Miller™ Standard Non-Stretch Harnesses_1
FULL-BODY HARNESSMiller Harnesses offer a variety of traditional, non-stretch full-body harnesses that are available in lightweight, durable, yellow polyester webbing.Easily AdjustableMiller™ Standard Non-Stretch Harnesses feature pull-up or pull-down adjustment and a variety of connectors including mating, friction, and tongue buckles.Improved SafetyOur full-body harness is designed with non-stretch material to protect workers from slipping out of the equipment during a fall. Rated to 400-lbs. (181.4 kg) capacity.Features & Benefits:
  • Bright webbing colors are easily visible enhancing compliance and inspection
  • Self-contained label pack encapsulates labels minimizing damage and loss
  • Integrated and oversized pull-free lanyard rings
  • Webbing Material : Polyester
  • Webbing Type : Non-Stretchable
  • D-Ring Locations : Back | Side
  • Chest Strap Buckle Type : Mating Buckle
  • Leg Strap Buckle Type : Tongue Buckle | Mating Buckle
  • Webbing Color : Yellow
  • RFID : Yes
  • Shoulder Strap Buckle Type : Friction
  • D-Ring Material : Steel
  • Sub-Pelvic Strap : Yes
  • Harness Size : S/M | U | XXL | XXXL
Image
SKU
Description
650-4/UYK
Friction buckle shoulder straps, mating buckle chest strap, and tongue buckle leg straps - universal
650-7/UYK
Friction buckle shoulder straps, mating buckle chest and leg straps, and side D-rings - universal
650-58/UYK
Friction buckle shoulder straps, mating buckle chest strap, tongue buckle leg straps, and side D-rings - universal
650/UYK
Friction buckle shoulder straps and mating buckle chest and leg straps - universal
850-7/UYK
Friction buckle shoulder straps, mating buckle chest and leg straps and side D-rings - universal
850-4/UYK
Friction buckle shoulder straps, mating buckle chest strap, and tongue buckle leg straps - universal
850/UYK
Friction buckle shoulder straps, and mating buckle chest and leg straps - universal
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now