Harnesses, Belts & Accessories
Miller Revolution Construction Harness
Miller Revolution Construction Harness
FOR SITE WORK CONSTRUCTIONDesigned to meet the durability, all-day comfort and safety requirements while working at heights on a construction site, the new Miller Revolution™ Construction Harness offer the same key features that the original Miller Revolution Harnesses are known for.Heavy-Duty WebbingThe harness uses a heavy-duty webbing that is almost twice as strong as the standards require, and is certain to provide the longest service life possible.Integrated Back/Shoulder PadBuilt with the new back/shoulder padding it enables optimum air flow, while providing all-day comfort, even in the shoulders when carrying a full load of tools.Features & Benefits:Standard Features
- All Miller premium harnesses are rated to 400 lbs. (181.4 kg) capacity
- Web Finials – Clip-on design safely organizes webbing after proper adjustment
- Self-Contained Label Pack – Integrated pack encapsulates labels minimizing damage and loss
- PivotLink™ Connection – Provides attachment point for belts/tools/accessories
- Cam Buckle – Easy, one-hand adjustment/release allows simultaneous adjustment of shoulder straps
- Integrated Accessory System – Modular attachment design provides connection points for belts/tools/accessories
- Webbing Color : Green
- Harness Size : Universal
- Chest Strap Buckle Type : Mating Buckle
- Harness Style : Construction
- Leg Strap Buckle Type : Tongue Buckle | Mating Buckle
- RFID : Yes
- D-Ring Material : Steel
- Padding Material : Polyurethane
- Webbing Material : Polyester
- Padding Location : Shoulder | Lumbar
- D-Ring Locations : Back | Side
- Webbing Type : Type 10
- Shoulder Strap Buckle Type : Cam Buckle
- Shoulder Padding : Yes
Name
Description
File size
2.98 MB
327.89 KB
155.22 KB
273.22 KB
Image
SKU
Description
R10CN-MB-BDP/UGN
Construction harness, mating-buckle legs, removable Belt, Side D-Rings & Pad - universal
R10CN-MB-BDP/S/MGN
Construction harness, mating-buckle legs, removable Belt, Side D-Rings & Pad - Small/Medium
R10CN-TB-BDP/UGN
Construction harness, tongue-buckle legs, removable Belt, Side D-Rings & Pad - universal
R10CNFD-TB/3XLGN
REVOLUTION-CONST. HARNESS
R10CN-MB/S/MGN
Construction harness, mating-buckle legs - Small/Medium
R10CN-TB/3XLGN
REVOLUTION-CONST. HARNESS
R10CN-TB-BDP/S/MGN
Construction harness, tongue-buckle legs, removable Belt, Side D-Rings & Pad - Small/Medium
R10CNTBBDP/3XLGN
REVOLUTION-CONST. HARNESS
R10CNFD-TB/S/MGN
Construction harness, tongue-buckle legs, front dee ring - Small/Medium
R10CN-MB/UGN
Construction harness, mating-buckle legs - universal
R10CN-TB/UGN
Construction harness, tongue-buckle legs - Universal
R10CN-TB/S/MGN
Construction harness, tongue-buckle legs - Small/Medium
R10CNMBBDP/3XLGN
REVOLUTION-CONST. HARNESS
R10CNFD-TB/UGN
Construction harness, tongue-buckle legs, front dee ring - Universal
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download now