Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller DuraFlex Python™ Ultra Harnesses

Miller DuraFlex Python™ Ultra Harnesses

Miller DuraFlex Python™ Ultra Harnesses_2
WITH HIGH-STRENGTH ABRASION-RESISTANT WEBBINGDuraFlex Python™ Ultra Harnesses feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt.Easy To FitFully-adjustable harness design, along with the stretchable webbing, ensures proper fit without sacrificing comfort.Comfortable & DurableTubular, high-strength, abrasion-resistant webbing with high-density, water-repellant foam features contoured edges to improve comfort.Features & Benefits:Easy To Fit
  • Fully-adjustable harness design, along with the stretchable webbing, ensures proper fit without sacrificing comfort.
Comfortable & Durable
  • Tubular, high-strength, abrasion-resistant webbing with high-density, water-repellant foam features contoured edges to improve comfort.
Convenience
  • Lanyard ring allows user to attach the lanyard when not in use, minimizing hazards associated with the lanyard hanging freely
  • Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
Strength and Flexibility
  • Sub-pelvic strap distributes weight for added support after a fall
  • Forged steel back D-ring for maximum strength and dependability
  • Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
User-Friendly
  • Solid color leg straps help the wearer orient the harness for ease of donning
  • Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
  • Webbing Type : DuraFlex
  • Webbing Material : Polyester | Urethane Elastomer
  • Leg Strap Buckle Type : Tongue Buckle | Quick-Connect
  • Shoulder Strap Buckle Type : Friction
  • Padding Location : Back
  • D-Ring Locations : Back | Side
  • Webbing Color : Green | Blue
  • RFID : Yes
  • Harness Size : Universal
  • Chest Strap Buckle Type : Quick-Connect
  • D-Ring Material : Steel
  • Sub-Pelvic Strap : Yes
  • Special Features : Comfort-Touch Back D-Ring Pad | Belt Loops | Removable Waist Belt
Image
SKU
Description
040089/UGN
P950QC PYTHON HARNESS GREEN
P950DQC/UBL
Quick-connect buckle chest strap and legs straps; and Comfort D-pad. (blue) - universal
P950DFD-4/XXLBL
PYTHON HARNESS W/FRONT D BLUE
P950QC-3/S/MGN
PYTHON QC W/SHLDR DEE
P950FDQC-7/UGN
Quick-connect buckle chest strap, and legs straps; Comfort Pad; front and side D-rings: - universal
P950QC-4/XXLGN
Quick-connect buckle chest strap and tongue buckle leg straps; comfort D-pad - XXLarge
P950QC-77/S/MGN
Quick-connect buckle leg straps, and chest strap; 6'' attached comfort back pad w/ side D-rings; removable waist belt; and Comfort D-Pad - Small/Medium
P950QC-7/UGN
Quick-connect buckle chest strap, and legs straps; Comfort Pad; and side D-rings: - universal
P950QC-3/XXLGN
PYTHON QC W/SHLDR DEE
P950QC-77/XXLGN
Quick-connect buckle leg straps, and chest strap; 6'' attached comfort back pad w/ side D-rings; removable waist belt; and Comfort D-Pad - XXLarge
P950FDQC-4/UGN
Quick-connect buckle chest strap and tongue buckle leg straps; front dee ring and comfort D-pad - universal
P950FDQC-77/S/MGN
P950QC-77/UGN
Quick-connect buckle leg straps, and chest strap; 6'' attached comfort back pad w/ side D-rings; removable waist belt; and Comfort D-Pad - universal
P950QC/UGN
Quick-connect buckle chest strap and legs straps; and Comfort D-pad. - universal
P950QC/S/MGN
Quick-connect buckle chest strap and legs straps; and Comfort D-pad. - Small/Medium
P950QC-3/UGN
Quick-connect buckle chest strap and legs straps; Shoulder dee rings, and Comfort D-pad. - universal
P950FDQC/UGN
Quick-connect buckle chest strap and legs straps; front dee ring and Comfort D-pad. - universal
P950QC-4/UGN
P950QC-4/XXXLGN
Quick-connect buckle chest strap and tongue buckle leg straps; comfort D-pad - XXXLarge
P950QC/XXLGN
Quick-connect buckle chest strap and legs straps; and Comfort D-pad. - XXLarge
P950QC/XXXLGN
Quick-connect buckle chest strap and legs straps; and Comfort D-pad. - XXL/XXXLarge
P950DQC-77/UBL-USS
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now