Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller DuraFlex Python™ Harness

Miller DuraFlex Python™ Harnesses

Miller DuraFlex Python™ Harness_2
WITH HIGH-STRENGTH ABRASION-RESISTANT WEBBINGDuraFlex Python™ Harnesses feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt.Easy To FitFully-adjustable harness design, along with the stretchable webbing, ensures proper fit without sacrificing comfort.Comfortable & DurableTubular, high-strength, abrasion-resistant webbing with high-density, water-repellant foam features contoured edges to improve comfort.Features & Benefits:Convenience
  • Lanyard ring allows user to attach the lanyard when not in use, minimizing hazards associated with the lanyard hanging freely
  • Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
Strength and Flexibility
  • Sub-pelvic strap distributes weight for added support after a fall
  • Forged steel back D-ring for maximum strength and dependability
  • Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
User-Friendly
  • Solid color leg straps help the wearer orient the harness for ease of donning
  • Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
  • Webbing Material : Polyester | Urethane Elastomer
  • Sub-Pelvic Strap : Yes
  • Leg Strap Buckle Type : Tongue Buckle | Mating Buckle
  • Shoulder Strap Buckle Type : Friction
  • RFID : Yes
  • Webbing Color : Green | Blue
  • Chest Strap Buckle Type : Mating Buckle
  • D-Ring Material : Steel
  • Harness Size : S/M | U | XXL | XXXL
  • Webbing Type : DuraFlex
  • D-Ring Locations : Back | Side
  • Special Features : Santoprene D-Ring Back Pad | Pull-Free Lanyard Rings | Belt Loops | Removable Tool Belt | 6-in. (152 mm) Back Pad
Image
SKU
Description
P950-4/S/MGN-USS
Sliding back D-ring, tongue buckle leg straps and mating buckle chest strap with USS tags - Small/Medium
P950-4/XXXLGN
Sliding back D-ring, tongue buckle leg straps and mating buckle chest strap - XXXLarge
P950-4/XXLGN
Sliding back D-ring, tongue buckle leg straps and mating buckle chest strap - XXLarge
P950-58/UGN
Sliding back D-ring, tongue buckle leg straps, mating buckle chest strap and side D-ring for positioning - universal
P950-4/UGN
Sliding back D-ring, tongue buckle leg straps and mating buckle chest strap - universal
P950-58/UGN-USS
Sliding back D-ring, tongue buckle leg straps, mating buckle chest strap and side D-ring for positioning with USS tags - universal
P950-58/XXLGN
Sliding back D-ring, tongue buckle leg straps, mating buckle chest strap and side D-ring for positioning - universal
P950-7/XXXLGN
Sliding back D-ring, mating buckle leg straps, mating buckle chest strap and side D-ring for positioning - XXXLarge
P950-77/S/MGN
Sliding back D-ring, side D-rings for positioning, tool belt loops, back pad, removable waist belt, tongue buckle leg straps and mating buckle chest strap - Small/Medium
P950-7/UGN
Sliding back D-ring, mating buckle leg straps, mating buckle chest strap and side D-ring for positioning - universal
P950-77/UGN
Sliding back D-ring, side D-rings for positioning, tool belt loops, back pad, removable waist belt, tongue buckle leg straps and mating buckle chest strap - universal
P950D-58/UBL-USS
Sliding back D-ring, tongue buckle leg straps, mating buckle chest strap and side D-ring for positioning with USS tags (blue) - Universal
P950/XXXLGN
Sliding back D-ring and mating buckle leg and chest straps - XXX Large
P950D-58/XXLBL-USS
Sliding back D-ring, tongue buckle leg straps, mating buckle chest strap and side D-ring for positioning with USS tags (blue) - XXLarge
P950-58/S/MGN
Sliding back D-ring, tongue buckle leg straps, mating buckle chest strap and side D-ring for positioning - Small/Medium
P950-4/S/MGN
Sliding back D-ring, tongue buckle leg straps and mating buckle chest strap - Small/Medium
P950D-4/XXLBL
P950D-4/UBL
Sliding back D-ring, tongue buckle leg straps and mating buckle chest strap (blue) - universal
P950D-58/UBL
Sliding back D-ring, tongue buckle leg straps, mating buckle chest strap and side D-ring for positioning (blue) - universal
P950-58/XXLGN-USS
Sliding back D-ring, tongue buckle leg straps, mating buckle chest strap and side D-ring for positioning with USS tags - XXLarge
P950D58/3XBL-US
PYTHON BLUE - USS TAGS
P950/UGN
Sliding back D-ring and mating buckle leg and chest straps - universal
P950DFD-4/UBL
Sliding back D-ring, front dee, tongue buckle leg straps and mating buckle chest strap (blue) - universal
P950DQC/S/MBL
Quick-connect buckle chest strap and legs straps; and Comfort D-pad.(blue) - Small/Medium
P950-58/XXXLGN
Sliding back D-ring, tongue buckle leg straps, mating buckle chest strap and side D-ring for positioning - XXLarge
P950/S/MGN
Sliding back D-ring and mating buckle leg and chest straps - Small/Medium
P950-7/S/MGN
Sliding back D-ring, mating buckle leg straps, mating buckle chest strap and side D-ring for positioning - Small/Medium
P950DQC-7/XXLBL
Quick-connect buckle chest strap, and legs straps; Comfort Pad; and side D-rings: XXLarge
P950-77/XXLGN
Sliding back D-ring, side D-rings for positioning, tool belt loops, back pad, removable waist belt, tongue buckle leg straps and mating buckle chest strap - XXLarge
P950/XS/XXSGN
PYTHON HARNESS GREEN
P950FD-4/UGN
Sliding back D-ring, front dee, tongue buckle leg straps and mating buckle chest strap - universal
P950FD-58/UGN
Sliding back D-ring, Vest style front D-ring tongue buckle leg straps, mating buckle chest strap and side D-ring for positioning - universal
P950-7/XXLGN
Sliding back D-ring, mating buckle leg straps, mating buckle chest strap and side D-ring for positioning - XXLarge
P950/XXLGN
Sliding back D-ring and mating buckle leg and chest straps - XXLarge
P950D-4/S/MBL
Sliding back D-ring, tongue buckle leg straps and mating buckle chest strap (blue) - Small/Medium
P950DQC-7/UBL
Quick-connect buckle chest strap, and legs straps; Comfort Pad; and side D-rings: - universal
P950DQC/XXLBL
Quick-connect buckle chest strap and legs straps; and Comfort D-pad. (blue) - XXLarge
P950QC-7/S/MGN
Quick-connect buckle chest strap, and legs straps; Comfort Pad; and side D-rings: - Small/Medium
P950QC-4/S/MGN
Quick-connect buckle chest strap and tongue buckle leg straps; comfort D-pad - Small/Medium
P950QC-7/XXLGN
Quick-connect buckle chest strap, and legs straps; Comfort Pad; and side D-rings: - XXLarge
P950QC-7/XXXLGN
Quick-connect buckle chest strap, and legs straps; Comfort Pad; and side D-rings: - XXXLarge
P950QC/XS/XXSGN
P950-58/XSGN
P950-4/XSGN
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now