Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller Body Belts

Miller Body Belts

Miller Body Belts_1
FOR WORK POSITIONING ONLYBody belts should be used for work positioning only or be used in conjunction with a full-body harness to provide fall protection.
  • D-Ring Material : Stainless Steel
  • Belt Type : Lined Body Belt
  • Belt Buckle Material : Stainless Steel
  • Size : XXS | XS | S | M | L | XL | XXL | XXXL
  • D-Ring Locations : Back
  • Belt Buckle Type : Tongue
  • Padding Location : Back
  • Includes : Side D-Rings | Back Pad | Lamp Strap
Name
Description
File size
Image
SKU
Description
123N/SBK
Single D-ring body belt, 1-3/4'' webbing - Size Small
123N/MBK
Single D-ring body belt, 1-3/4'' webbing - Size Medium
123N/XXLBK
Single D-ring body belt, 1-3/4'' webbing - Size XXLarge
123NL/LBK
MINERS SAF. BELT-DBL STRAP
123NL/XLBK
MINERS SAF. BELT-DBL STRAP
123NL/MBK
MINERS SAF BELT DBL STRAP
123N/XSBK
Single D-ring body belt, 1-3/4'' webbing - Size Xsmall
123N/LBK
Single D-ring body belt, 1-3/4'' webbing - Size Large
123NLBP/LBK
MINERS BELT W/BACK PAD
123N/XLBK
Single D-ring body belt, 1-3/4'' webbing - Size XLarge
123NL/SBK
MINERS SAF BELT-DBL STRAP
123N/UBK
Single D-Ring body belt, 1 3/4'' webbing - Size Universal
123N/XXXLBK
Single D-ring body belt, 1-3/4'' webbing - Size XXXLarge
123NLBP/SBK
MINERS BELT W/BACK PAD
123NLBP/MBK
MINERS BELT W/BACK PAD
123NLBP/XXXLBK
MINERS BELT W/BACK PAD
124N/MBK
Double D-ring body belt, 1-3/4'' webbing - Size Medium
123NL/XXLBK
MINERS SAF. BELT-DBL STRAP
123NL/XXXLBK
MINERS SAF. BELT-DBL STRAP
123NLBP/XXLBK
MINERS BELT W/BACK PAD
123NLBP/XLBK
MINERS BELT W/BACK PAD
124N/UBK
Double D-ring body belt, 1-3/4'' webbing - Size Universal with 11 grommets
124N/LBK
Double D-ring body belt, 1-3/4'' webbing - Size Large
124N/XSBK
Double D-ring body belt, 1-3/4'' webbing - Size Xsmall
124N/XXLBK
Double D-ring body belt, 1-3/4'' webbing - Size XXLarge
124N/XLBK
Double D-ring body belt, 1-3/4'' webbing - Size XLarge
124N/XXXLBK
Double D-ring body belt, 1-3/4'' webbing - Size XXXLarge
124N/SBK
Double D-ring body belt, 1-3/4'' webbing - Size Small
2NA/XXXXLBK
SAFETY BELT
2NA/MBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size Medium
2NA/XSBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size Extra Small
2NA/SBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size Small
2NA/XLBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size XLarge
2NA/XXXLBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size XXXLarge
2NAL/SBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad and lamp strap - Size Small
2NA/LBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size Large
2NA/XXLBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size XXLarge
2NAL/XLBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad and lamp strap - Size Xlarge
2NA/XXSBK
SAFETY BELT
2NAL/XSBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad and lamp strap - Size Xsmall
2NA/UBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size Universal
2NAL/XXLBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad and lamp strap - Size XXLarge
2NAL/LBK
Double D-ring body belt, 1 3/4''webbing w/ 3'' back pad and lamp strap - Size Large
3NA/LBK-USS
3NA/LBK
Single D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size Large
3NA/MBK
Single D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size Medium
3NA/XXXXLBK
SAFETY BELT
3NA/XXXLBK
Single D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size XXXLarge
3NA/SBK
Single D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size Small
3NA/XXLBK
Single D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size XXLarge
3NA/XLBK
Single D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size XLarge
3NA/UBK
Single D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size Universal
3NA/XSBK
Single D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size Xsmall
3NA/XXSBK
Single D-ring body belt, 1 3/4''webbing w/ 3'' back pad - Size XXSmall
6414N/XXXLBK
XXXLarge Black body belt, 1-3/4'' nylon
6414N/UBK
Universal Black body belt, 1-3/4'' nylon
6414N/XXLBK
XXLarge Black body belt, 1-3/4'' nylon
6819/ALLBK
Respirator bag belt
3NA/XLBK-USS
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now