Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller Arc-Rated Products

Miller Arc-Rated Products

Miller Arc-Rated Products_1
FOR EASY RESCUESNew Miller® Arc-Rated Products are designed to protect workers from falls caused by electric arc-flash and arc-blast exposure when working at heights or in confined space applications near energized electrical sources.VersatilityFeaturing the same key elements that have made the Miller Revolution Harness the most comfortable and versatile harness available.SafetyAdditional custom safety features have been incorporated for the security and protection of utility and maintenance workers.Features & Benefits:
  • Kevlar®/Nomex® Miller DualTech™ webbing – patent-pending 10,000 lb. tensile strength webbing is engineered with permanent fire retardant (FR) properties. The webbing offers the durability and FR properties of Kevlar on the outer side, with softer FR Nomex on the inside of the webbing for greater comfort. The webbing assures arc protection and durability that eclipses any nylon webbing.
  • PivotLink™ design allows unmatched freedom of motion and comfort, while the unique Cam Buckles provide easy two-finger adjustment.
  • Leather insulators under all metal hardware offer additional protection for the worker.
  • The Kevlar web loop on the back pad allows for a “metal-less” connection when used with a Kevlar shock-absorbing lanyard with a choke-off loop.
  • Leg Strap Buckle Type : Tongue Buckle | Quick-Connect
  • Harness Size : S/M | U | XXL
  • Sub-Pelvic Strap : Yes
  • RFID : Yes
  • Webbing Type : DualTech
  • Chest Strap Buckle Type : Quick-Connect | Mating Buckle
  • Webbing Material : Kevlar | Nomex
  • D-Ring Material : Steel
  • Shoulder Strap Buckle Type : Friction
  • D-Ring Locations : Back | Side | Optional Front
  • Webbing Color : Black
Name
Description
File size
Image
SKU
Description
650KQC-4/UBK
Quick-connect chest, tongue legs, friction shoulder - universal
650KQC-58/UBK
Quick-connect chest, tongue legs, friction shoulder, side D-ring - universal
850KQC/UBK
Quick-connect chest, Quick-connect legs, friction shoulder - universal
850KQC-58/UBK
Quick-connect chest, tongue legs, friction shoulder, side D-ring - universal
RKNAR-QC/UBK
Arc Rated - Quick-Connect Buckle Legs - universal
RKNAR-TB/UBK
Arc Rated - Tongue Buckle Legs - universal
RKNAR-QC-BDP/UBK
Arc Rated - Removable Belt, Side D-Rings & Pad, Quick-Connect Buckle Legs - universal
RKNARRL-QC/UBK
Arc Rated - Quick-Connect Buckle Legs - rescue loop - universal
RKNARRL-QC-BDP/UBK
Arc Rated - Removable Belt, Side D-Rings & Pad, Quick-Connect Buckle Legs, rescue loop - universal
RKNAR-TB-BDP/UBK
Arc Rated - Removable Belt, Side D-Rings & Pad, Tongue Buckle Legs - universal
RKNARRL-TB/UBK
Arc Rated - Tongue Buckle Legs - rescue loop - universal
RKNARRL-TB-BDP/UBK
Arc Rated - Removable Belt, Side D-Rings & Pad, Tongue Buckle Legs, rescue loop - universal
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now