Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller AirCore Oil & Gas Harness

Miller AirCore Oil & Gas Harness

Miller AirCore Oil & Gas Harness_4
FOR OIL FIELD APPLICATIONSThe Miller AirCore™ Oil and Gas Harness was designed for workers on drilling or service rigs keeping them safe whether they’re positioning pipe, or doing routine rig set up, required maintenance or tear down.Functional DesignDesigned for both comfort and functionality, the new AirCore™ harness has up to 30% less surface area than other padding on the market.LightweightUp to 20% lighter than similar competitive harnesses, the AirCore™ harness is a reliable partner that ensures productive and comfortable working conditions.Features & Benefits:
  • Comfortable
  • Lightweight webbing and breathable padding provides optimal air flow and prevents overheating
  • Up to 30% less surface area than other padding used on the market
  • AirCore harnesses are designed with patented Miller DuraFlex® webbing – Stretches with every movement providing greater mobility Enhanced lumbar padding – Expanded front waist padding for increased comfort and support
Additional Features
  • Bos’n chair attachment – Rigid work seat for added support
  • Seat sling attachment – Flexible seat for use with a derrick climb-assist system, reducing worker fatigue
  • Multiple back D-ring connections –18” extended back D-ring provides an easy-to-reach attachment point for fall arrest, freeing the back D-ring as an additional connection point for fall arrest or rescue
  • Lower lumbar D-ring – Provides restraint attachment point when needed
  • Removable belt with leather guide – Improved design that provides increased functionality, comfort and durability
  • Improved cam buckle – Lightweight, low profile and easy to adjust
  • Oversized ID tag – Provides quick and easy harness size identification
  • Padding Material : Polyurethane
  • Leg Strap Buckle Type : Tongue Buckle
  • D-Ring Locations : Back | Front | Back Extension
  • RFID : Yes
  • D-Ring Material : Stainless Steel
  • Padding Location : Shoulder | Leg | Lumbar
  • Webbing Material : Polyester
  • Webbing Color : Green | Blue
  • Webbing Type : Stretchable
  • Sub-Pelvic Strap : Yes
  • Chest Strap Buckle Type : Mating Buckle
  • Harness Size : S/M | U | 2/3 XL
  • Shoulder Strap Buckle Type : Cam Buckle
  • Shoulder Padding : Yes
Image
SKU
Description
ACOG-TBBCUB
Miller Aircore oil and gas harness with a bosun chair
ACOG-TBBCSMB
Miller Aircore oil and gas harness with a bosun chair
ACOG-SS
Miller Aircore oil and gas harness seat sling
ACOG-BC
Miller Aircore oil and gas harness bosun chair
ACOG-TBBCSMG
Miller Aircore oil and gas harness with a bosun chair
ACOG-TBSMG
Miller Aircore oil and gas harness without a seat sling or bosun chair
ACOG-TBSS4XG
Miller Aircore oil and gas harness with a seat sling
ACOG-TBBCUG
Miller Aircore oil and gas harness with a bosun chair
ACOG-TBSMB
Miller Aircore oil and gas harness without a seat sling or bosun chair
ACOG-TBSS23XB
Miller Aircore oil and gas harness with a seat sling
ACOG-TBSSUG
Miller Aircore oil and gas harness with a seat sling
ACOG-TBSSSMB
Miller Aircore oil and gas harness with a seat sling
ACOG-TBSS23XG
Miller Aircore oil and gas harness with a seat sling
ACOG-TBSSUB
Miller Aircore oil and gas harness with a seat sling
ACOG-TBSSSMG
Miller Aircore oil and gas harness with a seat sling
ACOG-TBUG
Miller Aircore oil and gas harness without a seat sling or bosun chair
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now