Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller Welding Harness

Miller Welding Harness

Miller Welding Harness_1
FOR HARSH WORKING ENVIRONMENTSDesigned to help your workers meet the challenges of harsh working environments, Welder Harnesses are available in lightweight/comfort and heavy-duty options.High-Temperature ResistantInner Kevlar™ core adds strength and resistance to high-temperatures.Durable DesignRugged black Kevlar®webbing was designed to withstand harsh welding environments.Features & Benefits:
  • Lightweight/Comfort Welder Harness
  • Lightweight, comfort welding harness features blue, flame-retardant Nomex webbing to protect against weld splatter
  • Contrasting webbing colors make inspection easier
  • Rated to 400 lbs. (181.4kg) capacity when using a SofStop shock absorber (940K/6FTBL)
  • Heavy-Duty Welding Harness
  • Meets ASTM F887 Arc Test requirements and are rated for arc exposure
  • Quick-connect buckles on the chest strap for easy/fast donning
  • Rated to 400 lbs. (181.4kg) capacity when using a SofStop shock absorber (940K/6FTBL)
  • Webbing Type : Flame-retardant Nomex®
  • Padding Location : Back
  • D-Ring Locations : Back | Side | Front Optional
  • Shoulder Strap Buckle Type : Friction
  • Chest Strap Buckle Type : Quick-Connect | Mating Buckle
  • D-Ring Material : Steel
  • Harness Size : S/M | U | XXL
  • Webbing Material : Kevlar
  • RFID : No
  • Sub-Pelvic Strap : Yes
  • Padding Material : Polypropylene
  • Leg Strap Buckle Type : Tongue Buckle | Quick-Connect
  • Webbing Color : Blue | Black
Image
SKU
Description
080007/U
850KQC W/RESCUE LOOPS
080007/S/M
850KFDQC58/3XBK
WELDERS HARNESS FRONT D BLACK
650K-4/UBK
Welders harness - Friction buckle shoulder straps, mating buckle chest strap, and tongue buckle leg straps - universal
650K-4/S/MBK
Welders harness - Friction buckle shoulder straps, mating buckle chest strap, and tongue buckle leg straps - Small/Medium
650K-3/UBL
Friction buckle shoulder straps, mating buckle chest and legs, and shoulder D-rings - universal
650K-25/UBL
Friction buckle shoulder straps, belt loops, and mating buckle chest and legs straps, shoulder and side d-rings - universal
650K-7/UGN-USS
WELDERS HARNESS USS TAG GREEN
650K-3/XXLBL
WELDERS HARNESS BLUE
650K-7/S/MBL
Friction buckle shoulder straps, mating buckle chest and legs straps, belt loops, and side ''D'' rings - Small/Medium
650K-4/XXLBK
Welders harness - Friction buckle shoulder straps, mating buckle chest strap, and tongue buckle leg straps - XX Large
650K-77/S/MBK
Welders harness Friction buckle shoulder straps, mating buckle chest strap, tongue buckle leg straps, 6'' attached comfort back pad, side ''D'' 's attached to pad, and removable waist belt - Small/Medium
650K-77/UBK
Welders harness Friction buckle shoulder straps, mating buckle chest strap, tongue buckle leg straps, 6'' attached comfort back pad, side ''D'' 's attached to pad, and removable waist belt - universal
650K/XXLBL
Friction buckle shoulder straps, belt loops, and mating buckle chest and legs straps - XXLarge
650K-7/XXLBL
Friction buckle shoulder straps, mating buckle chest and legs straps, belt loops, and side ''D'' rings - XXLarge
650K/XXXLBL
WELDERS HARNESS BLUE
650K-7/XXXLBL
WELDERS HARNESS BLUE
650KQC-4/S/MBK
Quick-connect chest, tongue legs, friction shoulder - Small/Medium
650K-77/XXLBK
Welders harness Friction buckle shoulder straps, mating buckle chest strap, tongue buckle leg straps, 6'' attached comfort back pad, side ''D'' 's attached to pad, and removable waist belt - XXLarge
650KQC/UBK
Quick-connect chest and legs, friction shoulder - universal
650K/S/MBL
Friction buckle shoulder straps, belt loops, and mating buckle chest and legs straps - Small/Medium
650KQC-58/XXLBK
650KQC-4/XXLBK
Quick-connect chest, tongue legs, friction shoulder - XXLarge
650KQC-4/XXXLBK
WELDERS HARNESS BLACK
650KQC/S/MBK
Quick-connect chest and legs, friction shoulder - Small/Medium
650KQC/XXLBK
Quick-connect chest and legs, friction shoulder - XXLarge
850KFDQC-58/S/MBK
850KFDQC-58/UBK
850KQC-58/XXLBK
Quick-connect chest, tongue legs, friction shoulder, side D-ring - XXLarge
850KQC-58/3XBK
WELDERS HARNESS BLACK
850KQC/XXLBK
Quick-connect chest, Quick-connect legs, friction shoulder - XXLarge
850K/XXLBL
Friction buckle shoulder straps, and mating buckle chest and leg straps - XXLarge
850K/XXXLBL
WELDERS HARNESS BLUE
850KQC/XXXLBK
Quick-connect chest, Quick-connect legs, friction shoulder - XXXLarge
850KFDQC-58/XXLBK
850K/S/MBL
Friction buckle shoulder straps, and mating buckle chest and leg straps - Small/Medium
850KQC-58/S/MBK
Quick-connect chest, tongue legs, friction shoulder, side D-ring - Small/Medium
850KQC/S/MBK
Quick-connect chest, Quick-connect legs, friction shoulder - Small/Medium
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now