Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller Revolution Construction Harness

Miller Revolution Construction Harness

Miller Revolution Construction Harness_1
FOR SITE WORK CONSTRUCTIONDesigned to meet the durability, all-day comfort and safety requirements while working at heights on a construction site, the new Miller Revolution™ Construction Harness offer the same key features that the original Miller Revolution Harnesses are known for.Heavy-Duty WebbingThe harness uses a heavy-duty webbing that is almost twice as strong as the standards require, and is certain to provide the longest service life possible.Integrated Back/Shoulder PadBuilt with the new back/shoulder padding it enables optimum air flow, while providing all-day comfort, even in the shoulders when carrying a full load of tools.Features & Benefits:Standard Features
  • All Miller premium harnesses are rated to 400 lbs. (181.4 kg) capacity
  • Web Finials – Clip-on design safely organizes webbing after proper adjustment
  • Self-Contained Label Pack – Integrated pack encapsulates labels minimizing damage and loss
  • PivotLink™ Connection – Provides attachment point for belts/tools/accessories
  • Cam Buckle – Easy, one-hand adjustment/release allows simultaneous adjustment of shoulder straps
  • Integrated Accessory System – Modular attachment design provides connection points for belts/tools/accessories
  • Webbing Color : Green
  • Harness Size : Universal
  • Chest Strap Buckle Type : Mating Buckle
  • Leg Strap Buckle Type : Tongue Buckle | Mating Buckle
  • RFID : Yes
  • D-Ring Material : Steel
  • Padding Material : Polyurethane
  • Webbing Material : Polyester
  • Padding Location : Shoulder | Lumbar
  • D-Ring Locations : Back | Side
  • Webbing Type : Type 10
  • Shoulder Strap Buckle Type : Cam Buckle
  • Shoulder Padding : Yes
Image
SKU
Description
R10CN-MB-BDP/UGN
Construction harness, mating-buckle legs, removable Belt, Side D-Rings & Pad - universal
R10CN-MB-BDP/S/MGN
Construction harness, mating-buckle legs, removable Belt, Side D-Rings & Pad - Small/Medium
R10CN-TB-BDP/UGN
Construction harness, tongue-buckle legs, removable Belt, Side D-Rings & Pad - universal
R10CNFD-TB/3XLGN
REVOLUTION-CONST. HARNESS
R10CN-MB/S/MGN
Construction harness, mating-buckle legs - Small/Medium
R10CN-TB/3XLGN
REVOLUTION-CONST. HARNESS
R10CN-TB-BDP/S/MGN
Construction harness, tongue-buckle legs, removable Belt, Side D-Rings & Pad - Small/Medium
R10CNTBBDP/3XLGN
REVOLUTION-CONST. HARNESS
R10CNFD-TB/S/MGN
Construction harness, tongue-buckle legs, front dee ring - Small/Medium
R10CN-MB/UGN
Construction harness, mating-buckle legs - universal
R10CN-TB/UGN
Construction harness, tongue-buckle legs - Universal
R10CN-TB/S/MGN
Construction harness, tongue-buckle legs - Small/Medium
R10CNMBBDP/3XLGN
REVOLUTION-CONST. HARNESS
R10CNFD-TB/UGN
Construction harness, tongue-buckle legs, front dee ring - Universal
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now