Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller Linemen's Belts

Miller Linemen's Belts

Miller Linemen's Belts_1
Miller Linemen’s Belts combine superior design characteristics and handmade craftsmanship to create products of the highest quality every timeVersatileAll Miller Linemen's Belts feature: Side positioning D-rings, leather tool loops, support belt rings, tape thong, accessory snap, accessory ring.Features & Benefits:Fixed Belts
  • Fixed belts do not allow for lateral movement of the D-rings or waist strap with tool loops
Semi-Floating Belts
  • On semi-floating belts, the waist strap with tool loops is completely separate from the D-saddle, allowing for lateral movement of the waist strap prior to use
  • Any load or pull does not bind tools to tool loops
Full-Floating Belts
  • Full-floating belts allow for lateral movement of the D-saddle with D-rings during use
  • As a lineman changes position on a pole, the D-rings easily adjust to the movement
  • The pole strap rubs against the pole less frequently and receives less wear
  • Any load or pull does not bind tools to tool loops
Linemen's Belt Sizing
  • The degree of comfort a lineman receives from a belt depends on the construction of the belt and the location of D-rings
  • For best fit order by D-size (the distance between the heels of the D-rings)
  • When wearing a belt, the D-ring should be located 1 inh (25 mm) in front of the hip bones
  • To determine proper D-size, measure across the back from hip bone to hip bone and add 2 Inches (51mm)
  • D-Ring Locations : Back
  • Belt Buckle Material : Stainless Steel
  • Belt Material : Nylon | Leather | Polyester
  • Belt Type : Full-Floating Belt
  • Padding Location : Back
  • D-Ring Material : Stainless Steel
Image
SKU
Description
75N/D24BK
LINEMANS BELT
75N/D21BK
LINEMANS BELT
75N/D26BK
LINEMANS BELT
8449-1/D21BK
BLACK BEAUTY W/EXTRA DEES
8451/D25BK
ProCraft leather positioning belt with back-pad, and quick connect attachment buckles (25'' D-size)
8449/D26BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap (26'' D-size)
8449/D22BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap (22'' D-size)
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now