Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller HP™ (High Performance) Non-Stretch Harness

Miller HP™ (High Performance) Non-Stretch Harnesses

Miller HP™ (High Performance) Non-Stretch Harness_1
WITH NON-STRETCH WEBBINGMiller HP™ (High Performance) Non-Stretch Harnesses include belt loops and Comfort-Touch Back D-Ring Pad for ease of use and comfort.Enhances ComfortComfort-touch back D-ring pad is designed with breathable material for cooler extended-wear and quick tangle free donning.Minimizes DamageSelf-contained label pack encapsulates labels, minimizing damage and loss.Features & Benefits:
  • Rated to 400 lbs. (181.4 kg) capacity
  • Integrated and oversized pull-free lanyard rings
  • Bright colors make the HP non-stretch harnesses readily visible and easy to inspect
  • Leg Strap Buckle Type : Tongue Buckle | Mating Buckle
  • Webbing Color : Green
  • Shoulder Strap Buckle Type : Friction
  • D-Ring Locations : Back | Side
  • Webbing Type : Non-Stretchable
  • Harness Size : S/M | U | XXL
  • Chest Strap Buckle Type : Mating Buckle
  • Webbing Material : Polyester
  • Padding Location : Back
  • D-Ring Material : Steel
  • RFID : Yes
  • Sub-Pelvic Strap : Yes
Image
SKU
Description
650DT/S/MBL
Friction buckle shoulder straps and mating buckle chest and leg straps - blue - Small/Medium
650DT-4/UBL
Friction buckle shoulder straps, mating buckle chest strap, and tongue buckle leg straps - blue - universal
650DT/XXLBL
Friction buckle shoulder straps and mating buckle chest and leg straps - blue - XXLarge
650T-4/S/MGK
Harness with back D-ring, tool belt loops, mating buckle chest strap, and tongue buckle leg straps - Small/Medium
650T-61/XXXLGK
HARNESS
650T-61/XXLGK
Harness with friction buckle shoulder straps, mating buckle chest strap, tongue buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, adjustable shoulder pads, sub-pelvic strap and removable waist belt - XXLarge
650T-64/XXLGK
Harness with back D-ring, tool belt loops, mating buckle chest and tongue buckle leg straps and shoulder dees - XXLarge
650T-4/XXXLGK
Harness with back D-ring, tool belt loops, mating buckle chest strap, and tongue buckle leg straps - XXX Large
650T-25/S/MGK
Harness with back D-ring, tool belt loops, mating buckle chest and leg straps, shoulder and side d-rings - Small/Medium
650T-7/S/MGK
Harness with back & side D-rings, tool belt loops, mating buckle chest and leg straps - Small/Medium
650T-7/UGK
Harness with back & side D-rings, tool belt loops, mating buckle chest and leg straps - universal
650T-4/UGK
Harness with back D-ring, tool belt loops, mating buckle chest strap, and tongue buckle leg straps - universal
650T-58/UGK
Harness with back & side D-rings, tool belt loops, mating buckle chest strap, and tongue buckle leg straps - universal
650T-58/S/MGK
Harness with back & side D-rings, tool belt loops, mating buckle chest strap, and tongue buckle leg straps - Small/Medium
650T-61/S/MGK
Harness with friction buckle shoulder straps, mating buckle chest strap, tongue buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, adjustable shoulder pads, sub-pelvic strap and removable waist belt - Small/Medium
650T-64/UGK
Harness with back D-ring, tool belt loops, mating buckle chest and tongue buckle leg straps and shoulder dees - Small/Medium
650T-77/S/MGK
Harness with back & side D-rings, tool belt loops, comfort back pad, mating buckle chest strap, and tongue buckle leg straps - Small/Medium
650T-58/XXLGK
Harness with back & side D-rings, tool belt loops, mating buckle chest strap, and tongue buckle leg straps- XXLarge
650TFD-4/S/MGK
Harness with front and back D-ring, tool belt loops, mating buckle chest strap, and tongue buckle leg straps - Small/Medium
650T-64/S/MGK
Harness with back D-ring, tool belt loops, mating buckle chest and tongue buckle leg straps and shoulder dees - small/medium
650T-61/UGK
Harness with friction buckle shoulder straps, mating buckle chest strap, tongue buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, adjustable shoulder pads, sub-pelvic strap and removable waist belt - universal
650T-7/XXLGK
HARNESS
650T/S/MGK
Harness with back D-ring, tool belt loops, mating buckle chest and leg straps - Small/Medium
650TFD-61/UGK
Harness with front dee ring, friction buckle shoulder straps, mating buckle chest strap, tongue buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, adjustable shoulder pads, sub-pelvic strap and removable waist belt
650T/UGK
Harness with back D-ring, tool belt loops, mating buckle chest and leg straps - universal
650T-64/XXXLGK
650T-76/UGK
Harness with back & side D-rings, tool belt loops, comfort back pad, shoulder pads, mating buckle chest strap, and tongue buckle leg straps - universal
650T-77/UGK
Harness with back & side D-rings, tool belt loops, comfort back pad, mating buckle chest strap, and tongue buckle leg straps - universal
650T-77/XXLGK
Harness with back & side D-rings, tool belt loops, comfort back pad, mating buckle chest strap, and tongue buckle leg straps - XXLarge
650TFD/XXLGK
HARNESS W/FRONT DEE
650TFD-3/UGK
Harness with back D-ring, front dee, shoulder dees, tool belt loops, mating buckle chest and leg straps - universal
650TFD-4/UGK
Non-Stretch harness with a single back d-ring, TB legs and a back pad
650TFD-61/S/MGK
Harness with front dee ring, friction buckle shoulder straps, mating buckle chest strap, tongue buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, adjustable shoulder pads, sub-pelvic strap and removable waist belt
650T/XXLGK
Harness with back D-ring, tool belt loops, mating buckle chest and leg straps - XXLarge
650T/XXXLGK
Harness with back D-ring, tool belt loops, mating buckle chest and leg straps - XXX Large
650TFD-58/UGK
Harness with front, back & side D-rings, tool belt loops, mating buckle chest strap, and tongue buckle leg straps - universal
650TFD/S/MGK
Harness with front and back D-ring, tool belt loops, mating buckle chest and leg straps - Small/Medium
650TFD-4/XXLGK
650TFD/UGK
Harness with front and back D-ring, tool belt loops, mating buckle chest and leg straps - universal
650T-4/XXLGK
Harness with back D-ring, tool belt loops, mating buckle chest strap, and tongue buckle leg straps - XXLarge
650T-3/UGK
Harness with back D-ring, shoulder dees, tool belt loops, mating buckle chest and leg straps - universal
650TFD-58/S/MGK
650TFD-58/XXLGK
650T-58/XXXLGK
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now