Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller DuraFlex™ Ultra Harnesses

Miller DuraFlex™ Ultra Harnesses

Miller DuraFlex™ Ultra Harnesses_2
WITH PATENTED ELASTOMER WEBBINGThe DuraFlex™ Ultra Harness is features patented DuraFlex stretchable webbing that provides greater comfort, increases productivity and improves safety.
  • Maximum Comfort
  • Specially-formulated elastomer webbing that stretches to provide greater comfort, improved safety and increased productivity
  • Sub-pelvic strap distributes weight for added support after a fall
  • Forged steel back D-ring for maximum strength and dependability
  • Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
Features & Benefits:Improved Safety
  • With added comfort, DuraFlex Harnesses offer wider end-user acceptance - a comfortable harness is worn properly, enhancing compliance and safety on the jobsite. Rated to 400-lbs. (181.4 kg) capacity
Easy To Fit
  • Fully-adjustable harness design, along with the stretchable webbing, ensures proper fit without sacrificing comfort. Sleek Quick-Connect Buckles for chest and leg straps, interlock similar to a seat belt, for easy donning and feature a dual-tab release mechanism to prevent accidental opening
Convenience
  • Lanyard ring allows user to attach the lanyard when not in use, minimizing hazards associated with the lanyard hanging freely
  • Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
Maximum Comfort
  • Specially-formulated elastomer webbing that stretches to provide greater comfort, improved safety and increased productivity
  • Sub-pelvic strap distributes weight for added support after a fall
  • Forged steel back D-ring for maximum strength and dependability
  • Comfort-Touch Back D-Ring Pad is soft and flexible for added comfort
User-Friendly
  • Solid color leg straps help the wearer orient the harness for ease of donning
  • Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
  • Webbing Type : DuraFlex
  • D-Ring Locations : Back | Side
  • Shoulder Strap Buckle Type : Friction
  • Chest Strap Buckle Type : Quick-Connect
  • Sub-Pelvic Strap : Yes
  • Webbing Color : Green | Blue
  • Harness Size : S/M | U | XXL | XXXL
  • Padding Location : Back
  • Webbing Material : Polyester | Urethane Elastomer
  • D-Ring Material : Steel
  • RFID : Yes
  • Leg Strap Buckle Type : Quick-Connect
Image
SKU
Description
E650DQC-7/UBL
Quick Connect buckle chest strap, and legs straps; Comfort D-Pad; and side D-rings (blue) - universal
E650DQC-4/UBL
Quick connect buckle chest strap, tongue buckle legs straps; and Comfort D-pad (blue) - universal
E650DQC/UBL
Quick connect buckle chest strap and legs straps; and Comfort D-pad (blue) - Universal
E650QC-4/UGN
Quick connect buckle chest strap, tongue buckle legs straps; and Comfort D-pad - universal
E650QC-7/XSGN
Quick Connect buckle chest strap, and legs straps; Comfort D-Pad; and side D-rings - Xsmall
E650QC-7/UGN
Quick Connect buckle chest strap, and legs straps; Comfort D-Pad; and side D-rings - universal
E650QC-7/S/MGN
Quick Connect buckle chest strap, and legs straps; Comfort D-Pad; and side D-rings - Small/Medium
E650QC-77/S/MGN
Quick Connect buckle leg straps, and chest strap; 6'' attached comfort back pad w/ side D-rings; removable waist belt; and Comfort D-Pad - Small/Medium
E650QC-77/XXLGN
Quick Connect buckle leg straps, and chest strap; 6'' attached comfort back pad w/ side D-rings; removable waist belt; and Comfort D-Pad - XXLarge
E650QC-7/XXXLGN
Quick Connect buckle chest strap, and legs straps; Comfort D-Pad; and side D-rings - universal
E650QC-4/S/MGN
Quick connect buckle chest strap, tongue buckle legs straps; and Comfort D-pad - Small/Medium
E650QC/UGN
Quick connect buckle chest strap and legs straps; and Comfort D-pad - universal
E650QC/XXLGN
Quick connect buckle chest strap and legs straps; and Comfort D-pad - XXLarge
E650QC/S/MGN
Quick connect buckle chest strap and legs straps; and Comfort D-pad - Small/Medium
E650QC-4/XXLGN
Quick connect buckle chest strap, tongue buckle legs straps; and Comfort D-pad - XXLarge
E650QC-7/XXLGN
Quick Connect buckle chest strap, and legs straps; Comfort D-Pad; and side D-rings - XXLarge
E650QC-58/UGN
Quick connect buckle chest strap, tongue buckle legs straps, side dee rings; and Comfort D-pad - universal size
E650QC-77/3XLGN
DURAFLEX HARNESS GREEN
E650QC-77/UGN
Quick Connect buckle leg straps, and chest strap; 6'' attached comfort back pad w/ side D-rings; removable waist belt; and Comfort D-Pad - universal
E650QC/XXXLGN
Quick connect buckle chest strap and legs straps; and Comfort D-pad - XXXLarge
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now